(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square FLEX

Square FLEX

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,425VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Square FLEX is a square FEP pipe for easy multi-line installation, compliant with the common-use cable trench construction for storing multiple cables together.
· The long (bundled) pipe reduces connection locations.
· Highly flexible for easy installation.
· The square cross-section allows the pipe to be laid straight (easily straightened) without coiling.
· Multi-line installation is easy. The accessories are also constructed without projections and can be installed side by side.
· No gaps are left for easy backfilling. (There is no need to fill sand between pipes.)
· The anti-rolling shape allows for easy installation on a slope (artificial slope).
· It has greater compressive strength than a round FEP pipe and also complies with JIS C3653 Annex 3.

 
Part Number
N-KFEP-30L
N-KFEP-30S
N-KFEP-50L
N-KFEP-50S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Weight
(kg/bundle)

228,425 VND

1 Piece(s) 9 Day(s) 5515 (Reference)

228,425 VND

1 Piece(s) 9 Day(s) 559 (Reference)

299,986 VND

1 Piece(s) 9 Day(s) 8627.5 (Reference)

299,986 VND

1 Piece(s) 9 Day(s) 8616.5 (Reference)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flexible/Square Shape Without Slit Color Black
Protection Function (Environmental Resistance) Flame Retardance Type Flame-retardant type