(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double-Sided Slide Box

Double-Sided Slide Box

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      106,491VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A slide box that can be used on both sides.
・ It can be installed even on thin walls where conventional boxes could not be installed back to back. (Suitable for wall thickness of 60 mm or more)
・ The bottom (partition) knockouts can be punched out.
・ It can also be attached to a light gauge steel studs using the base for the light gauge steel partitions.

 
Part Number
RSB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

106,491 VND

20 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Protection Function (Environmental Resistance) N/A Representative Standard N/A
Circuit Board / Interior Panel N/A Installation Unspecified Hole Machining Compatible Not Compatible
Shape Unspecified