(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Built-in LCD shows UPS status at a glance
Small and lightweight UPS providing uninterrupted commercial sine-wave output
BW120T / BW100T
BW55T / BW40T
Part Number |
---|
BW40T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) | Backup capacity (VA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Capacity (W) | Internal power consumption (normal/maximum) (W) | Battery specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6,105,733 VND | 1 Piece(s) | 7 Day(s) or more | 4 | 400 | 165 | 90 | 291 | 250 | 10/20 | Expected battery life: 5 years (long life); Battery capacity (V/Ah) / number of pcs: 12 V DC / 7.8 Ah / 1 pc; Hot swap: Replacement by user; Automatic battery check function: YES; Back-up time: 5.4 minutes (250 W) |
Loading...Tải…
Input Voltage(V) | AC 100 | Output Voltage(V) | 100 V AC | Power Supply Method | Constant commercial |
---|---|---|---|---|---|
Battery type | Lithium Ion | Representative Standard | CE / UL | Input source resultant pulse | Single-Phase (With Ground) |
Number of output phases | Single-Phase (With Ground) | Operating ambient temperature/humidity | 0 to 40°C / 25 to 85% RH (no condensation) |