(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Back Shell for D-sub Connector

Back Shell for D-sub Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      119,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro brand. High-quality D-sub connector shell.

 
Part Number
544-3402
544-3446
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngRepresentative Standard D-sub shell size RS part number

119,256 VND

10 Piece(s) 8 Day(s) or more -E544-3402

124,733 VND

10 Piece(s) 8 Day(s) or more ULC544-3446

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials D/E/F D/E/F Dsub
Applicable pin/contact Other Application Other Wire connection method Other
Connection direction Straight Protection function (environmentally resistant) NA Impedance(Ω) Other
Strain relief Available