(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Contact Configuration : Main Contact 3 Poles(3a)
・Operating Voltage(Coil) : Direct Current(DC)
・Terminal Structure : Screw Mode(screw clamp terminals)
・Interlock Device : Mechanical Interlock and Main Circuit Connection with Reversible Cable
2b contact for connecting electric interlock is embedded in mechanical interlock
・Installation : 35mm DIN Rail-cum-Thread
・Thermal Overload Relay : Direct wiring is possible
・Forward-Reverse Interval Time : Over 25ms
・Protection Marking : IP20
Product Type | Reversible Type | Operating (Coil) Voltage | DC24V |
---|
Please check the type/dimensions/specifications of the part MC-6A/R-DC24V-2A in the Reversible Electronic Contactor DC Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MC-6A/R-DC24V-2A trong chuỗi Reversible Electronic Contactor DC Type.
Part Number |
---|
MC-12B/R-DC24V-2A2B |
MC-130A/R-DC24V-2A2B |
MC-150A/R-DC24V-2A2B |
MC-6A/R-DC24V-2B |
MC-75A/R-DC24V-2A2B |
MC-85A/R-DC24V-2A2B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current | Auxiliary Contact |
---|---|---|---|---|---|---|
1,510,027 VND | 1 Piece(s) | 20 Day(s) | 12 | 2A2B | ||
8,581,860 VND | 1 Piece(s) | 20 Day(s) | 130 | 2A2B | ||
10,333,260 VND | 1 Piece(s) | 26 Day(s) | 150 | 2A2B | ||
1,182,231 VND | 1 Piece(s) | 20 Day(s) | 6 | 2B | ||
5,789,002 VND | 1 Piece(s) | 20 Day(s) | 75 | 2A2B | ||
6,355,080 VND | 1 Piece(s) | 20 Day(s) | 85 | 2A2B |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy