(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・The BK Series AC/DIN type surge protector protects against surge voltage of the AC 50/60Hz electrical system.
・Also pursues convenience and economic efficiency as a replacement type of metal oxide varistor(MOV).
・ However, as only protective modules are provided, separate components shall be assembled to meet on-site conditions when installed.
・After the protector is activated(after abnormal accident), the red lever of the status indicator comes forward.
・UL and S Mark or the equivalent(Please check the model and specifications .)
Basic Type | BK | Type | Din-rail | Uc | 385V |
---|
Please check the type/dimensions/specifications of the part BK30S-T2-3P-385V-60KA(UL) in the DIN RAIL Type Surge Protector-BK Series(UL, S Mark Certified) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BK30S-T2-3P-385V-60KA(UL) trong chuỗi DIN RAIL Type Surge Protector-BK Series(UL, S Mark Certified).
Part Number |
---|
BK05S-T3-4P-385V-10KV-AL(UL/S) |
BK10S-T2-1P+N-385V-20KA(UL/S) |
BK10S-T2-1P+N-385V-20KA-AL(UL/S) |
BK30S-T2-3P-385V-60KA-AL(UL) |
BK30S-T2-4P-385V-60KA(UL) |
BK30S-T2-4P-385V-60KA-AL(UL) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Class, category | In/limp (kA) | Poles | Imax | Option | Mark Certification |
---|---|---|---|---|---|---|---|---|---|---|
4,165,830 VND | 1 Piece(s) | 19 Day(s) | Class III | 5 | 4P | 10KV | AL | (UL/S) | ||
1,870,245 VND | 1 Piece(s) | 19 Day(s) | Class II | 10 | 1P+N | 20KA | None | (UL/S) | ||
2,323,732 VND | 1 Piece(s) | 19 Day(s) | Class II | 10 | 1P+N | 20KA | AL | (UL/S) | ||
6,742,890 VND | 1 Piece(s) | 19 Day(s) | Class II | 30 | 3P | 60KA | AL | (UL) | ||
7,778,092 VND | 1 Piece(s) | 19 Day(s) | Class II | 30 | 4P | 60KA | None | (UL) | ||
8,641,282 VND | 1 Piece(s) | 19 Day(s) | Class II | 30 | 4P | 60KA | AL | (UL) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy