(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Specifications]·Replacement battery for maintenance. ·Supports hot-swap
Part Number |
---|
BAB100R |
BAB100T |
BP70XS |
BP100XS |
BP150XS |
BUB60RE |
BUB1002RW |
BUB100R |
BUB100RE |
BUB150RA |
BUB2002RW |
BUB3002RW |
BUB300R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compatible model | Battery life | Number of UPS used | Number of batteries for expansion |
---|---|---|---|---|---|---|---|---|---|
10,789,651 VND | 1 Piece(s) | 45 Day(s) or more | A Battery | BA100R / BU100RS | Long life (5 years) | 1 | - | ||
10,112,350 VND | 1 Piece(s) | 42 Day(s) or more | A Battery | BA75T / BA100T | Long life (5 years) | 1 | - | ||
7,759,716 VND | 1 Piece(s) | 7 Day(s) or more | A Battery | BU50SW / BU75SW | Long life (4 to 5 years) | 1 | - | ||
12,432,023 VND | 1 Piece(s) | 36 Day(s) or more | A Battery | BU100SW / BU1002SW | Long life (4 to 5 years) | 1 | 2 | ||
13,961,926 VND | 1 Piece(s) | 35 Day(s) or more | A Battery | BU3002SW | Long life (4 to 5 years) | 2 | 4 | ||
18,286,451 VND | 1 Piece(s) | 45 Day(s) or more | A Battery | BU60RE | Ultra-long life (8 years) | 1 | - | ||
16,834,446 VND | 1 Piece(s) | 45 Day(s) | - | BU1002RW | Long life (5 years) | 1 | - | ||
13,314,263 VND | 1 Piece(s) | 15 Day(s) or more | A Battery | BU75RW / BU100RW | Long life (4 to 5 years) | 1 | 2 | ||
22,844,296 VND | 1 Piece(s) | 45 Day(s) or more | A Battery | BU100RE | Ultra-long life (8 years) | 1 | 2 | ||
13,091,150 VND | 1 Piece(s) | 45 Day(s) or more | A Battery | BU150R | Long life (5 years) | 1 | 1 | ||
24,010,806 VND | 1 Piece(s) | 36 Day(s) | - | BU2002RWL | Long life (5 years) | 1 | - | ||
32,008,656 VND | 1 Piece(s) | 36 Day(s) | - | BU5002RWL | Long life (5 years) | 2 | - | ||
28,039,598 VND | 1 Piece(s) | 42 Day(s) or more | A Battery | BU200RW / BU300RW | Long life (4 to 5 years) | 1 | 2 |
Loading...Tải…
Product type | Replacement battery unit | Hot-swappable | Compatible |