(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Rack KVM Switch CS78
-8-Port KVM Switch
- Controls eight computers with one PS/2 console
- Superior video resolution: Up to 1,920 x 1,440; DDC2B
- Keyboard mouse virtual recognition support for error-free booting
Supports SVGA, VGA, and multi-think monitor
- Hot plug support - Increase and reduce computer without maintenance power on / off
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS78-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
6,615,914 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 8 |
---|---|---|---|---|---|
KVM Port | Keyboard : 8 x 6-pin Mini DIN Female (Purple) / Mouse : 8 x 6-pin Mini DIN Female (Green) / Video : 8 x HDB-15 Male (Blue) | Switch-Port Selection | 8 x Selection Button | LED-Online | 8 (Green) |
LED-Selected | 8 (Orange) | Consumption Power | DC 9V, 1.98W | Size (L x W x H)(mm) | 483 x 150 x 45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy