(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (ICT) 22/4/2024. We apologize for the inconvenience.

M12 Round Plug Connector M12 - M12 Connecting Cable

M12 Round Plug Connector M12 - M12 Connecting Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,162VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Company’s M12 Round Plug Connector M12 - M12 Connecting Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-40001-0130030
7000-40001-0130060
7000-40001-0130100
7000-40001-0130150
7000-40001-0130200
7000-40001-0130250
7000-40001-0130300
7000-40001-0130400
7000-40001-0130500
7000-40001-0130750
7000-40001-0131000
7000-40001-0131200
7000-40001-0131400
7000-40001-0230030
7000-40001-0230050
7000-40001-0230060
7000-40001-0230100
7000-40001-0230150
7000-40001-0230200
7000-40001-0230274
7000-40001-0230300
7000-40001-0230400
7000-40001-0230500
7000-40001-0230600
7000-40001-0230750
7000-40001-0230900
7000-40001-0231000
7000-40001-0330030
7000-40001-0330060
7000-40001-0330100
7000-40001-0330150
7000-40001-0330200
7000-40001-0330300
7000-40001-0330350
7000-40001-0330400
7000-40001-0330450
7000-40001-0330500
7000-40001-0330600
7000-40001-0330700
7000-40001-0330750
7000-40001-0330800
7000-40001-0331000
7000-40001-0331200
7000-40001-0331500
7000-40001-0333000
7000-40001-0530030
7000-40001-0530060
7000-40001-0530100
7000-40001-0530150
7000-40001-0530200
7000-40001-0530250
7000-40001-0530300
7000-40001-0530400
7000-40001-0530500
7000-40001-0530800
7000-40001-0531000
7000-40001-2130030
7000-40001-2130060
7000-40001-2130100
7000-40001-2130150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 CN2 Length
(m)
Material Cable Cross Section Area Cable Color UL CSA

624,292 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.3PVC3X0.34YellowULCSA

636,441 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.6PVC3X0.34YellowULCSA

649,892 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1PVC3X0.34YellowULCSA

655,967 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1.5PVC3X0.34YellowULCSA

668,116 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2PVC3X0.34YellowULCSA

675,492 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2.5PVC3x0.34YellowULCSA

687,639 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight3PVC3X0.34YellowULCSA

710,202 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight4PVC3X0.34YellowULCSA

728,426 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight5PVC3X0.34YellowULCSA

782,661 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight7.5PVC3X0.34YellowULCSA

842,972 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight10PVC3X0.34YellowULCSA

886,796 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight12PVC3x0.34YellowULCSA

927,581 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight14PVC3x0.34YellowULCSA

627,331 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.3PUR3x0.34YellowULCSA

639,477 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.5PUR3x0.34YellowULCSA

645,552 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.6PUR3x0.34YellowULCSA

665,076 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1PUR3x0.34YellowULCSA

680,262 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1.5PUR3x0.34YellowULCSA

698,486 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2PUR3x0.34YellowULCSA

730,162 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2.74PUR3x0.34YellowULCSA

742,309 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight3PUR3x0.34YellowULCSA

780,057 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight4PUR3x0.34YellowULCSA

819,542 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight5PUR3x0.34YellowULCSA

860,327 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight6PUR3x0.34YellowULCSA

916,299 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight7.5PUR3x0.34YellowULCSA

975,309 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight9PUR3x0.34YellowULCSA

1,013,054 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight10PUR3x0.34YellowULCSA

645,552 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.3PUR3X0.34YellowULCSA

666,812 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.6PUR3X0.34YellowULCSA

692,412 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1PUR3X0.34YellowULCSA

734,932 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1.5PUR3X0.34YellowULCSA

762,269 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2PUR3X0.34YellowULCSA

842,537 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight3PUR3X0.34YellowULCSA

869,872 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight3.5PUR3X0.34YellowULCSA

907,621 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight4PUR3X0.34YellowULCSA

944,066 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight4.5PUR3x0.34YellowULCSA

980,514 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight5PUR3X0.34YellowULCSA

1,054,709 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight6PUR3X0.34YellowULCSA

1,125,867 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight7PUR3x0.34YellowULCSA

1,162,312 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight7.5PUR3x0.34YellowULCSA

1,192,687 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight8PUR3X0.34YellowULCSA

1,344,111 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight10PUR3X0.34YellowULCSA

1,479,051 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight12PUR3x0.34YellowULCSA

1,694,261 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight15PUR3X0.34YellowULCSA

3,021,087 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight30PUR3X0.34YellowULCSA

663,777 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.3PUR3X0.34YellowULCSA

697,187 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.6PUR3X0.34YellowULCSA

753,156 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1PUR3X0.34YellowULCSA

813,901 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1.5PUR3X0.34YellowULCSA

874,646 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2PUR3X0.34YellowULCSA

936,691 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight2.5PUR3X0.34YellowULCSA

997,436 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight3PUR3X0.34YellowULCSA

1,123,262 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight4PUR3X0.34YellowULCSA

1,247,789 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight5PUR3X0.34YellowULCSA

1,630,044 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight8PUR3X0.34YellowULCSA

1,881,697 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight10PUR3X0.34YellowULCSA

718,447 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.3PVC3X0.34GrayULCSA

730,596 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight0.6PVC3X0.34GrayULCSA

747,082 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1PVC3X0.34GrayULCSA

756,196 VND

1 Piece(s) 47 Day(s) Male StraightFemale Straight1.5PVC3X0.34GrayULCSA

Loading...Tải…

Basic InformationThông tin cơ bản

Cable shape Round