(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Fieldbus Connector Ethernet RJ45 Open-end

Fieldbus Connector Ethernet RJ45 Open-end
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      917,167VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR inc Fieldbus connector Ethernet RJ45 Open-end Cable.
・Please Refer to catalog for details of product Appearance.
・Related Keywords: Murr, MURR, LAN Network cable, LAN cable

 
Part Number
7000-74101-7920150
7000-74101-7920300
7000-74101-7920500
7000-74101-7920750
7000-74101-7921000
7000-74101-7930300
7000-74101-7930500
7000-74101-7930600
7000-74101-7930750
7000-74101-7930800
7000-74101-7931000
7000-74101-7931500
7000-74101-7932300
7000-74101-7940150
7000-74101-7940300
7000-74101-7940500
7000-74101-7940750
7000-74101-7941000
7000-74101-7941500
7000-74101-7942000
7000-74101-7942500
7000-74101-7943000
7000-74101-7943500
7000-74101-7945000
7000-74101-7960030
7000-74101-7960060
7000-74101-7960150
7000-74101-7960200
7000-74101-7960300
7000-74101-7960350
7000-74101-7960500
7000-74101-7960750
7000-74101-7961000
7000-74101-7961100
7000-74101-7961500
7000-74101-7961750
7000-74101-7962000
7000-74101-7962100
7000-74101-7962500
7000-74101-7962700
7000-74101-7963000
7000-74101-7963500
7000-74101-7964000
7000-74101-7964500
7000-74101-7965000
7000-74101-7965500
7000-74101-7966000
7000-74101-7980150
7000-74101-7980300
7000-74101-7980500
7000-74101-7985000
7000-74101-8000150
7000-74101-8000500
7000-74101-8001000
7000-74101-8001500
7000-74101-8002000
7000-74101-8002500
7000-74101-8003000
7000-74101-8003500
7000-74101-8004000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Length: Fixed Sheath Material Connector Angle Cable Cross Section Area Length
(m)

1,126,302 VND

1 Piece(s) 46 Day(s) Red1.0 to 1.9PURStraight2x2xAWG221.5

1,388,369 VND

1 Piece(s) 46 Day(s) Red3.0 to 4.9PURStraight2x2xAWG223

1,747,194 VND

1 Piece(s) 46 Day(s) Red5.0 to 6.9PURStraight2x2xAWG225

2,188,024 VND

1 Piece(s) 46 Day(s) Red7.0 to 9.9PURStraight2x2xAWG227.5

2,628,852 VND

1 Piece(s) 46 Day(s) Red10.0 to 19.9PURStraight2x2xAWG2210

1,392,707 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green3.0 to 4.9PURStraight1x4xAWG223

1,747,194 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green5.0 to 6.9PURStraight1x4xAWG225

1,927,257 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green5.0 to 6.9PURStraight1x4xAWG226

2,179,346 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green7.0 to 9.9PURStraight1x4xAWG227.5

2,278,706 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green7.0 to 9.9PURStraight1x4xAWG228

2,637,531 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight1x4xAWG2210

3,523,531 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight1x4xAWG2215

4,941,041 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight1x4xAWG2223

1,094,192 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green1.0 to 1.9PURStraight2x2xAWG221.5

1,318,512 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green3.0 to 4.9PURStraight2x2xAWG223

1,628,742 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green5.0 to 6.9PURStraight2x2xAWG225

2,016,206 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green7.0 to 9.9PURStraight2x2xAWG227.5

2,388,914 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2210

3,160,799 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2215

3,925,309 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2220

4,692,857 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2225

5,970,657 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2230

6,803,721 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2235

9,713,806 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green50.0 to 99.9PURStraight2x2xAWG2250

917,167 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green0.3 to 0.9PURStraight2x2xAWG220.3

968,801 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green0.3 to 0.9PURStraight2x2xAWG220.6

1,126,302 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green1.0 to 1.9PURStraight2x2xAWG221.5

1,212,644 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green2.0 to 2.9PURStraight2x2xAWG222

1,388,369 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green3.0 to 4.9PURStraight2x2xAWG223

1,477,751 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green3.0 to 4.9PURStraight2x2xAWG223.5

1,747,194 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green5.0 to 6.9PURStraight2x2xAWG225

2,188,024 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green7.0 to 9.9PURStraight2x2xAWG227.5

2,628,852 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2210

2,804,577 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2211

3,510,514 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2215

3,951,342 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PURStraight2x2xAWG2217.5

4,393,476 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2220

4,572,237 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2221

5,272,099 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2225

5,626,582 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PURStraight2x2xAWG2227

6,733,866 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2230

7,697,531 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2235

8,665,534 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2240

9,632,236 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PURStraight2x2xAWG2245

11,055,821 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green50.0 to 99.9PURStraight2x2xAWG2250

12,062,006 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green50.0 to 99.9PURStraight2x2xAWG2255

13,071,229 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green50.0 to 99.9PURStraight2x2xAWG2260

1,126,302 VND

1 Piece(s) 46 Day(s) -1.0 to 1.9PURStraight2x2xAWG221.5

1,388,369 VND

1 Piece(s) 46 Day(s) -3.0 to 4.9PURStraight2x2xAWG223

1,747,194 VND

1 Piece(s) 46 Day(s) -5.0 to 6.9PURStraight2x2xAWG225

11,055,821 VND

1 Piece(s) 46 Day(s) -50.0 to 99.9PURStraight2x2xAWG2250

1,038,221 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green1.0 to 1.9PVCStraight2x2xAWG221.5

1,455,622 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green5.0 to 6.9PVCStraight2x2xAWG225

2,042,671 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PVCStraight2x2xAWG2210

2,634,061 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green10.0 to 19.9PVCStraight2x2xAWG2215

3,221,111 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PVCStraight2x2xAWG2220

3,815,536 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green20.0 to 29.9PVCStraight2x2xAWG2225

4,813,912 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PVCStraight2x2xAWG2230

5,455,632 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PVCStraight2x2xAWG2235

6,098,652 VND

1 Piece(s) 46 Day(s) [Green / Bright Green / Pale Green] Green30.0 to 49.9PVCStraight2x2xAWG2240

Loading...Tải…

Basic InformationThông tin cơ bản

Category Other Length Fixed UL 1
CSA 1