(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ELD, ELR - Electronic Leakage Detection Alarm_Single Type 1, 2 Circuits

ELD, ELR - Electronic Leakage Detection Alarm_Single Type 1, 2 Circuits
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,422,336VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• It consist of 2 types of one circuit and two circuits
• Built-in circuit automatically detecting ZCT wiring disconnection status
• Electric leakage state of Electric wire is displayed on warning alarm and LED
• Short circuit and ZCT disconnection are displayed in the operating status
• Electric leakage condition of the electric wire is composed by the manual return method
• Installation of a self-test function to check whether there is an alarm problem or not
・Related Keywords: WOONYOUNG, Woonyoung Inc, Warning alarm, Buzzer

 
Part Number
WYER-11S
WYER-11T
WYER-21S
WYER-21T
WYER-22S
WYER-22T
WYER-31S
WYER-31T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension width
(mm)
Dimension length
(mm)
Dimension thickness
(mm)
Type No. of Circuit Certificate No.

1,422,336 VND

1 Piece(s) 11 Day(s) 579794Socket1Water Leak 04-7-1

1,422,336 VND

1 Piece(s) 11 Day(s) 70125106terminal1Water Leak 05-4-1

1,422,336 VND

1 Piece(s) 11 Day(s) 579794Socket1Water Leak 04-2-1

1,422,336 VND

1 Piece(s) 11 Day(s) 70125106terminal1Water Leak 04-12-1

2,151,268 VND

1 Piece(s) 11 Day(s) 579794Socket2Water Leak 05-3-1

2,151,268 VND

1 Piece(s) 11 Day(s) 70125106terminal2Water Leak 05-5-1

2,151,268 VND

1 Piece(s) 11 Day(s) 579794Socket1-

2,151,268 VND

1 Piece(s) 11 Day(s) 70125106terminal1-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Volume(dB) 75dB/m more Rated Voltage(V) AC110/220V Shape Silique type
Volume adjustment NA Return Mode Manual Weight(kg) 0.6