(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
* CV Type (Copper Coil, Vertical Type) is discontinued. Please Refer after excluding the CV from the model name to the catalog.
・Related Keywords: WOONYOUNG, Woonyoung, Inc Noise Filter
Part Number |
---|
WYDCL4-0.75-5 |
WYDCL4-1.5-5 |
WYDCL4-2.2-5 |
WYDCL4-3.7-5 |
WYDCL4-5.5-5 |
WYDCL4-7.5-5 |
WYDCL4-11-5 |
WYDCL4-15-5 |
WYDCL4-18.5-5 |
WYDCL4-22-5 |
WYDCL4-30-5 |
WYDCL4-37-5 |
WYDCL4-45-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Capacity (kW) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
1,998,812 VND | 1 Piece(s) | 14 Day(s) | 1.7 | 94 | 79 | 94 | 0.75 | 1.5 | ||
2,190,496 VND | 1 Piece(s) | 14 Day(s) | 3.4 | 94 | 79 | 94 | 1.5 | 2.2 | ||
2,506,895 VND | 1 Piece(s) | 14 Day(s) | 7.5 | 108 | 88 | 104 | 2.2 | 3.1 | ||
3,232,609 VND | 1 Piece(s) | 14 Day(s) | 10 | 108 | 88 | 104 | 3.7 | 4.2 | ||
3,931,952 VND | 1 Piece(s) | 14 Day(s) | 15 | 110 | 99 | 113 | 5.5 | 5.9 | ||
5,134,786 VND | 1 Piece(s) | 14 Day(s) | 20 | 116 | 111 | 120 | 7.5 | 7.2 | ||
5,767,582 VND | 1 Piece(s) | 14 Day(s) | 30 | 125 | 120 | 128 | 11 | 9 | ||
6,877,498 VND | 1 Piece(s) | 14 Day(s) | 38 | 131 | 140 | 144 | 15 | 11 | ||
8,529,823 VND | 1 Piece(s) | 14 Day(s) | 50 | 136 | 140 | 144 | 18.5 | 13 | ||
9,220,383 VND | 1 Piece(s) | 14 Day(s) | 58 | 136 | 140 | 144 | 22 | 14 | ||
11,982,623 VND | 1 Piece(s) | 14 Day(s) | 67 | 146 | 160 | 167 | 30 | 18 | ||
12,321,631 VND | 1 Piece(s) | 14 Day(s) | 82 | 146 | 160 | 167 | 37 | 18 | ||
13,351,197 VND | 1 Piece(s) | 14 Day(s) | 100 | 156 | 160 | 167 | 45 | 19 |
Loading...Tải…
Circuit Configuration | 3 Phase | Rated Voltage(V) | 380 / 440 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy