(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Power Factor Meter (PF) (Angle Type/Wide Angle/DIN)

Power Factor Meter (PF) (Angle Type/Wide Angle/DIN)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,848,116VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WY-R06P3
WY-R06P3U
WY-R06P4
WY-R06P4U
WY-R08P3
WY-R08P3U
WY-R08P4
WY-R08P4U
WY-R10P3
WY-R10P3U
WY-R10P4
WY-R10P4U
WY-S47P3
WY-S47P3U
WY-S47P4
WY-S47P4U
WY-S72P3
WY-S72P3U
WY-S72P4
WY-S72P4U
WY-S96P3
WY-S96P3U
WY-S96P4
WY-S96P4U
WY-SH96P3
WY-SH96P3U
WY-SH96P4
WY-SH96P4U
WY-W08P3
WY-W08P3U
WY-W08P4
WY-W08P4U
WY-W11P3
WY-W11P4
WY-W11P4U
WY-W111P3U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPhase wire TYPE SIZE
(mm)
INPUT Remarks(Load)

1,848,116 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□80x80110V or 220V / 5A or 1AB

3,067,339 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□80x80110V or 220V / 5A or 1AUn

2,056,381 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□60x60190/√3 V or 380/√3 V/5 A or 1 AB

3,470,854 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□60x60190/√3 V or 380/√3 V/5 A or 1 AUn

1,852,290 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□80x80110V or 220V / 5A or 1AB

3,071,515 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□80x80110V or 220V / 5A or 1AUn

2,060,555 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□80x80190/√3 V or 380/√3 V/5 A or 1 AB

3,475,030 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□80x80190/√3 V or 380/√3 V/5 A or 1 AUn

1,853,680 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□100x80110V or 220V / 5A or 1AB

3,072,905 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-R□□100x80110V or 220V / 5A or 1AUn

2,061,945 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□100x80190/√3 V or 380/√3 V/5 A or 1 AB

3,476,420 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-R□□100x80190/√3 V or 380/√3 V/5 A or 1 AUn

1,939,395 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□47x47110V or 220V / 5A or 1AB

3,228,040 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□47x47110V or 220V / 5A or 1AUn

2,156,340 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□47x47190/√3 V or 380/√3 V/5 A or 1 AB

3,657,590 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□47x47190/√3 V or 380/√3 V/5 A or 1 AUn

1,940,787 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□72x72110V or 220V / 5A or 1AB

3,229,434 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□72x72110V or 220V / 5A or 1AUn

2,157,731 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□72x72190/√3 V or 380/√3 V/5 A or 1 AB

3,658,982 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□72x72190/√3 V or 380/√3 V/5 A or 1 AUn

1,953,311 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□96x96110V or 220V / 5A or 1AB

3,241,956 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-S□□96x96110V or 220V / 5A or 1AUn

2,170,254 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□96x96190/√3 V or 380/√3 V/5 A or 1 AB

3,671,506 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-S□□96x96190/√3 V or 380/√3 V/5 A or 1 AUn

1,983,682 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-SH□□96x96110V or 220V / 5A or 1AB

3,259,312 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-SH□□96x96110V or 220V / 5A or 1AUn

2,191,949 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-SH□□96x96190/√3 V or 380/√3 V/5 A or 1 AB

3,684,521 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-SH□□96x96190/√3 V or 380/√3 V/5 A or 1 AUn

1,963,051 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-W□□80x80110V or 220V / 5A or 1AB

3,251,696 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-W□□80x80110V or 220V / 5A or 1AUn

2,179,996 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-W□□80x80190/√3 V or 380/√3 V/5 A or 1 AB

3,681,246 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-W□□80x80190/√3 V or 380/√3 V/5 A or 1 AUn

1,965,834 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-W□□110x110110V or 220V / 5A or 1AB

2,182,778 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-W□□110x110190/√3 V or 380/√3 V/5 A or 1 AB

3,684,028 VND

1 Piece(s) 9 Day(s) Phase 3 4-wire typeWY-W□□110x110190/√3 V or 380/√3 V/5 A or 1 AUn

3,254,479 VND

1 Piece(s) 9 Day(s) Phase 3 3-wire typeWY-W□□110x110110V or 220V / 5A or 1AUn

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

CLASS(%) ±5.0 BURDEN(VA) 0.5