(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UP75S12L2 |
UP100S12L2 |
UP350S12L2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | (INPUT) EFFICENCY(typ.) | (INPUT) AC CURRENT(typ.) | (INPUT) INRUSH CURRENT(typ.) | (INPUT) LEAKAGE CURREN | (OUTPUT) RATED CURRENT | (OUTPUT) RATED POWER | (OUTPUT) HOLD UP TIME (typ.) | (OTHERS) DIMENSION/WEIGHT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
827,625 VND | 1 Piece(s) | 7 Day(s) | 75 | 6.3 | 129 | 97.5 | 38 | 82% | 0.62A/230VAC | COLD START 40A/230VAC | <2.5mA/230VAC | 6.3A | 75W | 25ms/230VAC at full load | 129*97.5*38mm(L*W*H)/0.34kg | ||
892,652 VND | 1 Piece(s) | 7 Day(s) | 100 | 8.4 | 159 | 97.5 | 38 | 82% | 0.82A/230VAC | COLD START 40A/230VAC | <2.5mA/230VAC | 8.4A | 100W | 30ms/230VAC at full load | 159*97.5*38mm(L*W*H)/0.42kg | ||
1,594,125 VND | 1 Piece(s) | 18 Day(s) | 350 | 29 | 215 | 115 | 50 | 85% | 2.5A/230VAC | COLD START 65A/230VAC | <3.5mA/230VAC | 29A | 348W | 20ms/230VAC at full load | 215*115*50mm(L*W*H)/0.95kg |
Loading...Tải…
Shape | Cover link | Single/multi | Single | Input Voltage | Only for AC |
---|---|---|---|---|---|
Output voltage (Single only) | DC12V | Input/output terminal shape | Screw | Representative Standard | CE |
(INPUT) VOLTAGE RANGE | AC200~240V | (INPUT) FREQUENCY RANGE | 47~63hZ | (OUTPUT) DC VOLTAGE | 12V |
(OUTPUT) RIPPLE&NOISE(max.)note2 | 170mVp-p | (OUTPUT) VOLTAGE ADJ.RANGE | ±5% | (OUTPUT) VOLTAGE TOLERANCE note3 | ±3% |
(OUTPUT) LINE REGULATION note4 | ±1% | (OUTPUT) LOAD REGULATION note5 | ±2% | (OUTPUT) SETUP,RISE TIME(max.) | 3000ms,100ms/230VAC at full load |
(PROTEC-TION) SHORT CIRCULT | Hiccup mode ; recovers automatically after fault condition is removed | (PROTEC-TION) OVERLOAD | Over 110% of rating ; recovers automatically after fault condition is removed | (PROTEC-TION) OVER VOLTAGE | 115~140% of rating |
(ISOLA-TION) WITHSTAND VOLTAGE | I/P-O/P:AC3KV,I/P-F.G:AC1.5KV,O/P-F.G:AC0.5KV | (ISOLA-TION) ISOLATION RESISTANCE | I/P-O/P,,I/P-F.G,O/P-F.G:DC500V 100Mohms(At room temp & humid.) | (ENVIRON-MENT) WORKING TEMP.&HUMID. | -20~+60°C(Refer to "DERATING CURVE"), 20~95%RH |
(ENVIRON-MENT) STORAGE TEMP.&HUMID. | -30~+75°C,10~95%RH | (ENVIRON-MENT) VIBRATION | 10~500Hz,2G 10min./1 cycle,period for 60min. Each along X,Y,Z axes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy