(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Earth Leakage Circuit Breaker (100/225AF)

Earth Leakage Circuit Breaker (100/225AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,071,896VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DBE102CB-15A
DBE102CB-20A
DBE102CB-30A
DBE102CB-40A
DBE102CB-50A
DBE102CB-60A
DBE102CB-75A
DBE102CB-100A
DBE103CB-15A
DBE103CB-20A
DBE103CB-30A
DBE103CB-40A
DBE103CB-50A
DBE103CB-60A
DBE103CB-75A
DBE103CB-100A
DBE103HB-15A
DBE103HB-20A
DBE103HB-30A
DBE103HB-40A
DBE103HB-50A
DBE103HB-60A
DBE103HB-75A
DBE103HB-100A
DBE103SB-15A
DBE103SB-20A
DBE103SB-30A
DBE103SB-40A
DBE103SB-50A
DBE103SB-60A
DBE103SB-75A
DBE103SB-100A
DBE202CB-100A
DBE202CB-125A
DBE202CB-150A
DBE202CB-175A
DBE202CB-200A
DBE202CB-225A
DBE203CB-100A
DBE203CB-125A
DBE203CB-150A
DBE203CB-175A
DBE203CB-200A
DBE203CB-225A
DBE203HB-100A
DBE203HB-125A
DBE203HB-150A
DBE203HB-175A
DBE203HB-200A
DBE203HB-225A
DBE203SB-100A
DBE203SB-125A
DBE203SB-150A
DBE203SB-175A
DBE203SB-200A
DBE203SB-225A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220151307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220201307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220301307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220401307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220501307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220601307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC220751307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,071,896 VND

1 Piece(s) 10 Day(s) 100AF~199AF2AC2201001307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W2P 2E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460151307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460201307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460301307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460401307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460501307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460601307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460751307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,393,408 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC4601001307580Economical type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460151559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460201559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460301559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460401559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460501559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460601559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460751559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

3,226,563 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC4601001559080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460151559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460201559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460301559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460401559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460501559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460601559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC460751559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

2,731,931 VND

1 Piece(s) 10 Day(s) 100AF~199AF3AC4601001559080Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46010016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46012516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46015016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46017516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46020016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,271,487 VND

1 Piece(s) 10 Day(s) 200AF~399AF2AC46022516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W2P 2E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46010016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46012516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46015016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46017516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46020016510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

4,518,802 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46022516510582.5Economical type18 for 460/415 V and 35 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46010016510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46012516510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46015016510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46017516510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46020016510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

6,882,875 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46022516510582.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46010016510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46012516510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46015016510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46017516510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46020016510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

5,608,272 VND

1 Piece(s) 10 Day(s) 200AF~399AF3AC46022516510582.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.4Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3E

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

rate sensitivity current(mA) 30,100/200/500 Mounting Method Screw Fixing Connection Method Surface type
Acquired Standards KS Protection function Both overload and short circuit protection Rated impulse voltage(kV) 6
Operating Time(sec) Within 0.1 sec