(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) |
---|---|---|---|---|---|---|
2,291,411 VND | 1 Piece(s) | 10 Day(s) | 2 | 15 | ||
2,305,326 VND | 1 Piece(s) | 10 Day(s) | 2 | 20 | ||
2,319,242 VND | 1 Piece(s) | 10 Day(s) | 2 | 30 | ||
2,333,156 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | ||
2,277,497 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | ||
2,298,369 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | ||
2,312,284 VND | 1 Piece(s) | 10 Day(s) | 2 | 75 | ||
2,347,071 VND | 1 Piece(s) | 10 Day(s) | 2 | 100 | ||
2,651,541 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | ||
2,665,455 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | ||
2,679,370 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | ||
2,693,286 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | ||
2,637,625 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | ||
2,658,499 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | ||
2,672,412 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | ||
2,707,200 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | ||
2,959,599 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | ||
2,973,515 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | ||
2,987,430 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | ||
3,001,344 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | ||
2,945,684 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | ||
2,966,557 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | ||
2,980,472 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | ||
3,015,258 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 |
Loading...Tải…
Ampere frame AF | 100AF~199AF | TYPE (series name) | 100 AF-Economy Type | Rated breaking current (Icu) kA (Sym)(AC 415/460V) | 14 |
---|---|---|---|---|---|
Rated breaking current (Icu) kA (Sym)(AC 220/250V) | 30 | Ics =% x Icu | 50 | Over Current Trip Method | Fully electronic |
Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8-16) x In | Exterior Dimensions W x H x D - 2P | 75 X 130 X 60 | Exterior Dimensions W x H x D - 3P | 75 X 130 X 60 |
Exterior Dimensions W x H x D - 4P | 100 X 130 X 60 | Frame Size | 100AF | Rated Protection Function | Combined use for protection from leakage current, overload and short circuit |
Rated Sensitivity Current(mA) | 30, 100/200/500 | Rated Voltage (Ue) (Note 3)(AC / V) | 220/460 | Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) | Within 0.03/Within 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy