(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Thermal Overload Relay (DTH Series) (Part Number)

Thermal Overload Relay (DTH Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      696,403VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DTH85-65A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Rated Current Adjustment Range
(A)
Auxiliary Contact Power Consumption Exterior Dimensions (W x H x D)
(mm)
Unit for single installation Applied model Combination function Magnetic contactor Combined electromagnetic switch Nominal rated current
(A)

915,833 VND

1 Piece(s) 10 Day(s) 301554-75-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8574

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Operating Method Irreversible Number of Poles 2
Auxiliary Contact 6a Number of elements 2 devices: standard/3 devices: semi-standard Return Method Manual/Automatic Combination

Please check the type/dimensions/specifications of the part DTH85-65A in the Thermal Overload Relay (DTH Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DTH85-65A trong chuỗi Thermal Overload Relay (DTH Series).

Products like this...

Part Number
DTH220-155A
DTH220-200A
DTH220-80A
DTH22B-0.14A
DTH85-74A
DTH85-8.5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Rated Current Adjustment Range
(A)
Auxiliary Contact Power Consumption Exterior Dimensions (W x H x D)
(mm)
Unit for single installation Applied model Combination function Magnetic contactor Combined electromagnetic switch Nominal rated current
(A)

1,418,057 VND

1 Piece(s) 10 Day(s) 9045120-180-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220200

1,418,057 VND

1 Piece(s) 10 Day(s) 11055160-240-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220-

1,418,057 VND

1 Piece(s) 10 Day(s) 452265-100-2.3 VA/node154×114×180-3 components type: DTH220/3, Phase loss protection type: DTK220DMC220DMS220110

696,403 VND

1 Piece(s) 10 Day(s) --0.1-0.161a1b1.8 VA/node43×72×90.5DZ22b3 components type: DTH22b/3, Phase loss protection type: DTK22b, Stand-alone type: DTZ22bDMC9b, 12, 12b, 18b, 22bDMS9b, 12, 12b, 18b, 22b0.14

915,833 VND

1 Piece(s) 10 Day(s) 3718.563-85-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 8580

915,833 VND

1 Piece(s) 10 Day(s) -2.27-10-3.5 VA/node70×87×102.5-3 components type: DTH85/3, Phase loss protection type: DTK85DMC50, 65, 75, 85DMS50, 65, 75, 858.5