(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Spark Killer (Single Phase Type)

Spark Killer (Single Phase Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,144VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Overload proof Stress is large.
・It is effective against surge voltage caused by contact vibration like chattering.
・The effect of external surge voltage is great.
・It has a low impedance to the high reverse frequency and
has a restraining force against high-frequency noise.
・It is effective to have CR time constant as for protection of SCR, SSR and improvement of dv/dt.
・Related Keywords: KEM, KEM, Spike Killer

Part Number
KCR-10201
KCR-10201R
KCR-10201X4
KCR-20201
KCR-50270X4
KCR-50500
KCR-50500R
KCRC-10201
KCRC-20201
KCRC-20501
KCRC-50500
KCRH-10680
KCRH-20470
KCRH-30330
KCRH-50270
KCRHC-10680
KCRHC-20470
KCRHC-30330
KCRHC-50270
KCRT-10201
KCRT-10201S
KNCRT-15271
KNCRT-15471
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVoltage Type Capacitor Capacity
(㎌)
Resistance
(Ω)
Line voltage
(V)
Option

270,832 VND

1 Piece(s) 4 Day(s) 110/220VWire type0.1200250-

272,238 VND

1 Piece(s) 4 Day(s) 110/220VWire type0.1200250-

347,069 VND

1 Piece(s) 10 Day(s) 110/220VWire type0.1200250Single-phase X4 integrated type

276,466 VND

1 Piece(s) 8 Day(s) 110/220VWire type0.2200250-

365,813 VND

1 Piece(s) 10 Day(s) 110/220VWire type0.4727250Single-phase X4 integrated type

299,579 VND

1 Piece(s) 8 Day(s) 110/220VWire type0.4750250-

299,579 VND

1 Piece(s) 10 Day(s) 110/220VWire type0.4750250-

289,053 VND

1 Piece(s) 8 Day(s) 110/220VChannel type0.1200250-

293,984 VND

1 Piece(s) 8 Day(s) 110/220VChannel type0.2200250-

293,984 VND

1 Piece(s) 8 Day(s) 110/220VChannel type0.2500250-

306,929 VND

1 Piece(s) 8 Day(s) 110/220VChannel type0.4750250-

443,394 VND

1 Piece(s) 8 Day(s) 380/440VWire type0.168500-

443,394 VND

1 Piece(s) 8 Day(s) 380/440VWire type0.247500-

508,478 VND

1 Piece(s) 8 Day(s) 380/440VWire type0.333500-

551,864 VND

1 Piece(s) 8 Day(s) 380/440VWire type0.4727500-

486,783 VND

1 Piece(s) 8 Day(s) 380/440VChannel type0.168500-

486,783 VND

1 Piece(s) 8 Day(s) 380/440VChannel type0.247500-

551,864 VND

1 Piece(s) 8 Day(s) 380/440VChannel type0.333500-

595,254 VND

1 Piece(s) 8 Day(s) 380/440VChannel type0.4727500-

248,144 VND

1 Piece(s) 8 Day(s) 110/220VMagnet coil Terminal type0.1200250-

284,131 VND

1 Piece(s) 10 Day(s) 110/220VMagnet coil Terminal type0.1200250-

282,856 VND

1 Piece(s) 8 Day(s) 110/220VMagnet coil Terminal type0.1200250-

282,856 VND

1 Piece(s) 8 Day(s) 110/220VMagnet coil Terminal type0.1200250-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Phase Single phase Operating Temperature Range(℃) -25~+70