(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HTS-24A |
HTS-24BA |
HTS-24BB |
HTS-24BF |
HTS-24BM |
HTS-24BS |
HTS-24D |
HTS-24F |
HTS-24M |
HTS-24S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Voltage (V) | Rated Current (A) | Output mode | Etc | safety Certification Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
805,744 VND | 1 Piece(s) | 6 Day(s) | 71.8 | 75.5 | 50.1 | AC110V∼220 | 16A | input-2, Switch-3 | - | - | ||
905,596 VND | 1 Piece(s) | 6 Day(s) | 71.8 | 75.5 | 50.1 | AC110V∼220 | 3A | input-2, Switch-3 | Power failure compensation type | - | ||
905,596 VND | 1 Piece(s) | 4 Day(s) | 112.5 | 77.5 | 42.3 | AC110V∼220 | 3A | input-2, Switch-3 | Power failure compensation type | - | ||
822,385 VND | 1 Piece(s) | 6 Day(s) | 72.5 | 73.2 | 61 | AC250 | 3A | - | Power failure compensation type | HC04004-4001C | ||
905,596 VND | 1 Piece(s) | 6 Day(s) | 72 | 75.5 | 39.3 | AC110V∼220 | 3A | input-2, Switch-3 | Power failure compensation type | - | ||
905,596 VND | 1 Piece(s) | 6 Day(s) | 112.5 | 77.5 | 42.3 | AC110V∼220 | 3A | input-2, Output-2 | Power failure compensation type | - | ||
772,458 VND | 1 Piece(s) | 6 Day(s) | 122.75 | 75.5 | 63.6 | AC250 | 16A | - | - | HC04004-4001C | ||
722,533 VND | 1 Piece(s) | 6 Day(s) | 72.5 | 73.2 | 61 | AC250 | 16A | - | - | HC04004-4001C | ||
805,744 VND | 1 Piece(s) | 6 Day(s) | 72 | 75.5 | 39.3 | AC110V∼220 | 16A | input-2, Switch-3 | - | - | ||
805,744 VND | 1 Piece(s) | 6 Day(s) | 112.5 | 77.5 | 42.3 | AC110V∼220 | 16A | input-2, Output-2 | - | - |
Loading...Tải…
Type | Timer | Display method | Analog | Mounting Method | Others |
---|---|---|---|---|---|
Power Supply Voltage | Only for AC | Output Method | Others | Representative Standard | CE |
Allowable temperature(˚C) | -10˚C∼60˚C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy