(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GTR-250MM-BLACK |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Width (mm) | Color |
---|---|---|---|---|---|---|---|---|
429,789 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 250 | 7.6 | Black |
Loading...Tải…
Material | Nylon | Environment resistance | Flame Retarding | Representative Standard | UL |
---|
Please check the type/dimensions/specifications of the part GTR-250MM-BLACK in the Releasable Tie series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GTR-250MM-BLACK trong chuỗi Releasable Tie.
Part Number |
---|
GTR-140MM-BLACK |
GTR-200MM-BLACK |
GTR-200MM-WHITE |
GTR-250MM-WHITE |
GTR-300MM-BLACK |
GTR-370MM-BLACK |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Width (mm) | Color |
---|---|---|---|---|---|---|---|---|
747,404 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 140 | 3.6 | Black | ||
1,088,475 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 200 | 4.8 | Black | ||
1,088,475 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 200 | 4.8 | White | ||
570,410 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 250 | 7.6 | White | ||
1,480,212 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 9 Day(s) | 300 | 4.8 | Black | ||
483,999 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 370 | 7.6 | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy