(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SPA-075-12 |
SPA-075-24 |
SPA-100-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (W) | Output voltage (Single only) | Rated output current (single only) (A) | Representative Standard | Efficiency | Current Consumption | Output Overvoltage Limit |
---|---|---|---|---|---|---|---|---|---|---|---|
1,916,671 VND | 1 Piece(s) | 18 Day(s) | 75 | DC12V | 6.3 | CE | 78% or more | 2.0 A or less | 16V±10% | ||
1,916,671 VND | 1 Piece(s) | 18 Day(s) | 75 | DC24V | 3.2 | - | 78% or more | 2.0 A or less | 30V±10% | ||
2,068,531 VND | 1 Piece(s) | 18 Day(s) | 100 | DC24V | 4.2 | - | 80% or more | 2.5 A or less | 30V±10% |
Loading...Tải…
Shape | Cover link | Single/multi | Single | Input Voltage | Only for AC |
---|---|---|---|---|---|
Input/output terminal shape | Screw | Number of Channels | Others | Dimension height(mm) | 97 |
Dimension width(mm) | 42 | Dimension depth(mm) | 160 | Voltage | 100-120/200-240 VAC (85-132/170-264 VAC) User Switching Type |
Frequency | 50/60Hz | Voltage variable range | ±5% | Input Change Rate | ±0.5% or less |
Load change rate | ±1% or less | ripple | ±1% or less | Uptime | 250 ms or less |
Retention time | 10 ms or more | Inrush Current limit | 35 A or less (100 VAC)/40 A or less (240 VAC) | Output Overcurrent Limit | 110% or more |
Output short-circuit protection | 5 ms or less | Output indicator | Green LED | Insulation resistance | 100 MΩ or more (500 VDC Megger, between all input terminals and all output terminals) |
Withstand Voltage | 3.0 kVAC 50/60 Hz for 1 min (between all input terminals and all output terminals), 1.5 kVAC 50/60 Hz for 1 min (between all input terminals and F G) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction |
Electromagnetic immunity (EMS) | Suitable for EN61000-6-2 | Electromagnetic interference (EMI) | Suitable for EN61000-6-4 | Safety Standard | IEC60950, IEC50178 Applicable |
Operating Ambient Temperature(℃) | -10~50 | Operating Ambient Humidity(%RH) | 25-85%, for storage: 25-90 | Weight(g) | 400 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy