(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mounting Method | Wall Mounting | Panel cut dimensions | Others | Input current(mA) | DC4-20mA |
---|---|---|---|---|---|
Display Digits | 4 Digits | Dimension width(mm) | 48 | Dimension thickness(mm) | 24 |
Output mode | Display only | Display Mode | 7 Segment LED Display System (Character Height 10 mm) | Character size | 10 |
Non-voltage input Method | Loop power supply | Display precision | F.S. 0.3%rdg±1digit | Display cycle(sec) | Select among 0.5 sec/1 sec/2 sec/3 sec/4 sec/5 sec |
Insulation resistance | 100 MΩ or more (500 VDC Megger Standard) | Withstand Voltage | 2,000 VAC 50/60 Hz for 1 min | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour |
Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins | Impact resistance | 300 m/s² (approximately 30 G) 3 times for each X, Y, Z direction | Relay Life-mechanical | 100 m/s² (approximately 10G) 3 times for each X, Y, Z direction |
Storage Temperature(℃) | -10 - 50°C, for storage: -25 - 66°C | Insulation type | 35–85% RH, for storage: 35–85% RH | Weight(g) | 44 |
Input Specification | DC4-20mA | Resolution | 12,000 Divisions | Setting Method | Setting method using front key |
Self-diagnostic function | Error Display Function (HHHH/LLLL) |
Please check the type/dimensions/specifications of the part M4NS-NA in the Power-free Digital Scaling Meter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần M4NS-NA trong chuỗi Power-free Digital Scaling Meter.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy