(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Timer | Display method | Liquid Crystal | Mounting Method | Plug-in socket |
---|---|---|---|---|---|
Panel cut dimensions | 48x48 | Time specifications(s) | 0.01s~9h59m | Power Supply Voltage | AC/DC |
Output Method | Relay | Representative Standard | CE / UL | Dimension vertical(mm) | 48 |
Dimension width(mm) | 48 | Dimension depth(mm) | 80.5 | Power Voltage | 24-240 VAC 50/60 Hz, 24-240 VDC |
Allowable power supply voltage range | 90-110% of power supply voltage | Display Digits(digit) | 3 | Power Consumption | 3.3 VA or less (24-240 VAC 50/60 Hz)/1.5 W or less (24-240 VDC) |
Return time(ms) | 100 or less | Time operation | Power on Start | Contact point composition | Timing DPDT (2c) |
Contact Capacity | 250 V AC 3 A Resistive Load | Relay Life (mechanical) | 10 million times or more | Relay life (electrical) | 100,000 times or more (250 VAC 3 A resistance load) |
Output operation mode | Fix Power ON Delay mode | Repeat error | ±0.01%, ±0.05 sec or less | Set error | ±0.01%, ±0.05 sec or less |
Voltage error | ±0.01%, ±0.05 sec or less | Temperature Tolerance | ±0.01%, ±0.05 sec or less | Insulation resistance | 100 MΩ (500 V DC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min | Operating Ambient Temperature(℃) | -10 - 55 (in a non-frozen state) | Storage Temperature(℃) | -25 - 65 (with Non-Frozen Status) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins |
Impact resistance | 300 m/s² (30 G) 3 times for each X, Y, Z direction | Malfunction | 100 m/s²(10G) 3 times for each X, Y, Z direction | Operating Ambient Humidity(%RH) | 35~85 |
Feature | 10 Types of Time Range Mode / Function Control by Front Digital Switch / Graphical Output Operation Status Indicator (NO/NC) / Display the Progress Time against Set time in Bar Graph (%) |
Please check the type/dimensions/specifications of the part LE3SA in the LCD Timer (Digital Switch) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LE3SA trong chuỗi LCD Timer (Digital Switch).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy