(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HR85AKS-DC24 |
HR85AKSW-DC12 |
HR85AKSW-DC24 |
HR85CKSW-DC12 |
HR85CKSW-DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact Configuration | Coil rated voltage (DC) (V) | Coil Resistance (Ω±10%) | Coil Rated Current (mA) | Minimum operating voltage (VDC) | Maximum cut-off voltage (VDC) | Maximum voltage (VDC) |
---|---|---|---|---|---|---|---|---|---|---|---|
117,312 VND | 1 Piece(s) | 5 Day(s) | 1a | 24 | 640 | 3.75 | 18 | 2.4 | 31.2 | ||
114,098 VND | 1 Piece(s) | 5 Day(s) | 1a | 12 | 160 | 75 | 9 | 1.2 | 15.6 | ||
114,098 VND | 1 Piece(s) | 5 Day(s) | 1a | 24 | 640 | 3.75 | 18 | 2.4 | 31.2 | ||
296,113 VND | 1 Piece(s) | 5 Day(s) | 1c | 12 | 160 | 75 | 9 | 1.2 | 15.6 | ||
141,433 VND | 1 Piece(s) | 5 Day(s) | 1c | 24 | 640 | 3.75 | 18 | 2.4 | 31.2 |
Part Number |
---|
Loading...Tải…
Application | Power Plier | Latch function | None | Terminal shape | For substrate |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 40 | Dimension height(mm) | 33 | Dimension width(mm) | 28 |
Dimension depth(mm) | 20 | Rated Power(mW) | 0.9 | Contact Point Material | Ag Alloy |
Initial contact resistance | 50mΩmax. | Rated Current (resistive load) | 30/40A 30VDC, 30/40A 250VAC | Maximum energizing current | 40A |
Maximum switching capacity | 1,200W | Maximum switching voltage | 110VDC, 240VAC | Minimum switching rating | 100mA 5VDC |
Minimum operating voltage | 75% of rated voltage | Maximum cut-off voltage | 10% of rated voltage | Maximum coil temperature | 130℃ class B |
Operating Time | Up to 10 ms at rated voltage | Cut-off time | Up to 8 ms at rated voltage | Insulation resistance | 1,000MΩ min.(500VDC) |
Withstand Voltage | For 1 min 1,500 VACrms | Lifespan | 10,000,000 or more | Vibration resistant | 10-55 Hz (Amplitude: 1.5 mm) |
Impact | 10G min. | Operating Ambient Temperature(℃) | -55 – +100 (Non-freezing) | Operating Ambient Humidity | 45% ~ 85% RH |
Weight(g) | Approx. 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy