(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector Shape | Rectangular | Connector series initials | S·T·U | S/T/U | Others |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Representative Standard | UL | Product type | wafer | Pitch | 2.00 |
Application | digital TV, monitor | Operating Temperature(℃) | -25 ~ +85 | Contact Resistance(mΩ max) | 30 |
Withstanding Voltage((AC) V/1min) | 1000 | Insulation Resistance(MΩ Min) | 1000 | Applicable P.C.B(mm) | 1.2~1.6 |
UL FILE NO | E108706 |
Please check the type/dimensions/specifications of the part SMW200-03 in the SMW200-NN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SMW200-03 trong chuỗi SMW200-NN.
Part Number |
---|
SMW200-02 |
SMW200-04 |
SMW200-05 |
SMW200-06 |
SMW200-07 |
SMW200-08 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | A | B | C |
---|---|---|---|---|---|---|---|---|
327,347 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 5.98 | 4.75 | 2.0 | ||
333,512 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 9.98 | 8.75 | 6.0 | ||
348,921 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 11.98 | 10.75 | 8.0 | ||
358,167 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 13.98 | 12.75 | 10.0 | ||
364,331 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 15.98 | 14.75 | 12.0 | ||
388,985 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 17.98 | 16.75 | 14.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy