(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Programmable Indicator GP-4401

Programmable Indicator GP-4401
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,537,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
PFXGP4401TAD
PFXGP4401WADW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMonitor screen size
(Inch)
Maximum Compatible Resolution Brightness adjustment Application Memory Backup memory The number of connection drivers Operating Usable Dimensions
(mm)
Operating Ambient Temperature
(℃)

57,334,994 VND

1 Piece(s) 7 Day(s) 7.5"640x480(VGA)16 Levels (Darkest 5 cd)FLASH EPROM 32MBSRAM 320KB4W153.7×H115.8mm0~55℃

50,537,090 VND

1 Piece(s) 7 Day(s) 7.0"Others8 Levels (The Darkest 5 cd)FLASH EPROM 16MBSRAM 128KB-W152.4×H91.44mm0~50℃

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Half-Mounting Monitor screen TFT Display color(colors) Color (65,536 or more colors)
Frame color Gray Input Voltage DC24V Multi-language support Available
Protection function (environmentally resistant) Available Representative Standard CE / UL / CUL Dimension height(mm) 173
Dimension width(mm) 218 Dimension depth(mm) 60 Display color 65,536 colors (no flashing) / 16,384 colors (flashing)
Touch panel method Analog Resistive Membrane Type Touch panel resolution 1,024×1,024 Control memory (variable area) SRAM 64KB
Clock precision ±65 sec/month(Error in no-power supply system at room temperature) Ethernet (LAN) IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) X 1 Serial (COM1) Jibo Synchronization: RS-232C, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug
Serial (COM2) Jibo Synchronization: RS-422/485, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug USB(Type A) USB 2.0 Connector: Type A x 1, Power supply voltage: 5 VDC ±5%, Maximum Output Current: 500 mA, maximum Communication distance: 5 m USB(mini B) USB 2.0 Connector: mini B x 1, maximum communication distance: 5 m
SD Card SD Card Slot X 1 (up to 32GB SD/SDHC Card) Voltage Tolerance DC19.2~28.8V Allowable instantaneous power failure time 5 ms or less
Power Consumption 12 W or less Inrush current 30 A or less Panel cut dimensions W204.5 x H159.5 mm, Panel cut dimensions: 1.6–5 mm
Backlight White LED (exchange with Send & Back method) Backlight Life 50,000 hours or more (ambient temperature 25°C, continuous lighting, time until back light brightness becomes 50%) Display character type Japanese, English, Chinese (Simplified), Chinese (Traditional), Korean, Cyrillic, Thai
Display String Size Standard font: 8 x 8 pixels, 8 x 16 pixels, 16 x 16 pixels, 32 x 32 pixels, stroke fonts: 6 to 127 pixels, image font: 8 to 72 pixels Enlarged display Standard font: 1 to 8 times in width, 1 to 8 times in depth The number of characters to display Quarter Square English and Number Characters (8 x 8 pixels) -40 characters x 30 lines, Half Square English and Number Characters (8 x 16 pixels) -40 characters x 15 lines, Chinese Characters (16 x 16 pixels) -20 characters x 15 lines, Chinese Characters (32 x 32 pixels) -10 characters x 7 lines
Touch panel life 1 million times or more Safety standards other than Japan UL, cUL, CE, PC, V, K Ship specification ABS, BV, DNV, GL, LR, NK, RINA
Dielectric strength 1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal) Insulation resistance 500 VDC 10 MΩ or more (between charging terminal and FG terminal) Preserving Ambient Temperature(℃) -20~60℃
Operating Ambient Humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) Ambient humidity(%RH) 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) Dust 0.1 mg/m³ or less(Non-existence of conductive dust)
Pollution degree Pollution degree 2 Corrosive gas No corrosive gas Pressure resistant (altitude used) 800-1,114 hPa (Sea level 2,000 m or less)
Vibration resistant 5 to 9 Hz according to JIS B 3502, IEC/EN61131-2, Single amplitude: 3.5 mm 9–150 Hz, Fixed speed: 9.8 m/s² 10 cycles in each direction of X, Y, Z (about 100 minutes) Impact resistance JIS B 3502, IEC/EN61131-2 compliant with147 m/s² X, Y, Z 3 directions each 3 times Noise resistant Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator)
Electrostatic resistant discharge Contact discharge method: 6 kV (IEC/EN61000-4-2 Level 3) Grounding Feature Installation: Class D ground (common to SG-FG) Protection structure IP65f NEMA #250 TYPE 4 X/13 (Front of Panel Mount)
Cooling system Natural air cooling Weight(kg) 1.2 kg or less (Only the main body can be used)