(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TNS-2006 |
TNS-2010 |
TNS-2010-DIN |
TNS-2020 |
TNS-2020-DIN |
TNS-2030 |
TNS-2030-DIN |
TNS-2040 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) | Mounting Method | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Leakage current | DC Resistance | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,175,019 VND | 1 Piece(s) | 7 Day(s) | 6 | Screw Fixing | 64 | 121 | 42 | 5.0mA Max | 75 | 360 | ||
1,279,153 VND | 1 Piece(s) | 4 Day(s) | 10 | Screw Fixing | 64 | 121 | 42 | 5.0mA Max | 30 | 360 | ||
1,326,881 VND | 1 Piece(s) | 7 Day(s) | 10 | DIN rail | 64 | 121 | 42 | 5.0mA Max | 30 | 370 | ||
1,530,808 VND | 1 Piece(s) | 7 Day(s) | 20 | Screw Fixing | 71 | 141 | 42 | 5.0mA Max | 15 | 560 | ||
1,582,874 VND | 1 Piece(s) | 7 Day(s) | 20 | DIN rail | 71 | 141 | 42 | 5.0mA Max | 15 | 570 | ||
1,938,663 VND | 1 Piece(s) | 4 Day(s) | 30 | Screw Fixing | 71 | 141 | 42 | 5.0mA Max | 10 | 560 | ||
1,990,728 VND | 1 Piece(s) | 4 Day(s) | 30 | DIN rail | 71 | 141 | 42 | 5.0mA Max | 10 | 570 | ||
2,676,271 VND | 1 Piece(s) | 7 Day(s) | 40 | Screw Fixing | 90 | 179 | 59 | 2.5mA Max | 10 | 1300 |
Loading...Tải…
Circuit Configuration | 3 Phase | Wiring Method | Screw Fixing | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Rated Voltage | 250V Max | Temperature Increase | 50℃ | Operating temperature range(℃) | -25 ~ +85 |
Frequency(Hz) | 50/60 | Voltage drop | 0.3V Mac | Withstand Voltage | 2,500VAC(at cut off current 100mA/1Min) |
Insulation resistance | 100MΩ Min(500VDC/1Min) | Vibration test conditions | 10~55Hz at 2G 3minutes period, 1hour each X,Y and Z | Storage Temperature range | -40~85℃, 20%~95% RH(Non condensing) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy