(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

AC Magnetic Contactor-MC Series (MC-6a - 800a)

AC Magnetic Contactor-MC Series (MC-6a - 800a)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      456,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・Related Keywords: LSIS, LSIS Co., Ltd., Electronic Contactor, Electronic Switch

Part Number
MC-6A-AC
MC-9A-AC
MC-9B-AC
MC-12A-AC
MC-12B-AC
MC-18A-AC
MC-18B-AC
MC-22B-AC
MC-32A-AC
MC-40A-AC
MC-48A-AC110V
MC-48A-AC220V
MC-48A-AC380V
MC-50A-AC
MC-65A-AC
MC-75A-AC
MC-85A-AC
MC-100A-AC
MC-130A-AC
MC-150A-AC
MC-185A-AC
MC-225A-AC
MC-265A-AC
MC-400A-AC
MC-500A-AC
MC-630A-AC
MC-800A-AC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Auxiliary Contact Rated Operating Voltage
(V)
Rated impulse withstand voltage
(KV)
Opening/Closing Frequency
(Times)
Lifespan (Mechanical)
(Ten Thousand times)
Lifespan (Electrical)
(Ten Thousand times)
Rated Insulation Voltage
(V)
Rated Operational Voltage
(V)
Rated Impulse Withstand Voltage
(KV)
Switching Frequency
(Times)
Life(Mechanical)
(10,000 times)
Life(Electrical)
(10,000 times)
Rated Insulation Voltage
(V)
Weight
(kg)

538,877 VND

1 Piece(s) 19 Day(s) 3/72.2/9AC2201a69061,800 times1500250690------0.33

545,349 VND

1 Piece(s) 4 Day(s) 4/92.5/11AC2201a69061,800 times1500250690------0.33

573,521 VND

1 Piece(s) 4 Day(s) 4/92.5/11AC2201a1b69061,800 times1500250690------0.34

557,985 VND

1 Piece(s) 19 Day(s) 5.5/123.5/13AC2201a69061,800 times1500250690------0.33

456,380 VND

1 Piece(s) Same day 5.5/123.5/13AC2201a1b69061,800 times1500250690------0.34

647,975 VND

1 Piece(s) 19 Day(s) 7.5/184.5/18AC2201a69061,800 times1500250690------0.33

680,152 VND

1 Piece(s) Same day 7.5/184.5/18AC2201a1b69061,800 times1500250690------0.34

712,203 VND

1 Piece(s) Same day 11/225.5/22AC2201a1b69061,800 times1500250690------0.34

1,064,939 VND

1 Piece(s) 5 Day(s) 15/327.5/32AC2202a2b69081,800 times12002001000------0.55

1,180,202 VND

1 Piece(s) 4 Day(s) 18.5/4011/40AC2202a2b69081,800 times12002001000------0.55

1,476,796 VND

1 Piece(s) 20 Day(s) 20/4813/48AC1102a2b------69081800 Times12002001000-

1,476,796 VND

1 Piece(s) 7 Day(s) 20/4813/48AC2202a2b------69081800 Times12002001000-

1,476,796 VND

1 Piece(s) 20 Day(s) 20/4813/48AC3802a2b------69081800 Times12002001000-

1,574,334 VND

1 Piece(s) 4 Day(s) 22/5015/55AC2202a2b69081,800 times12002001000------1.05

1,856,168 VND

1 Piece(s) Same day 30/6518.5/65AC2202a2b69081,800 times12002001000------1.05

2,509,023 VND

1 Piece(s) 4 Day(s) 37/7522/75AC2202a2b69081,800 times12002001000------1.93

2,543,682 VND

1 Piece(s) 5 Day(s) 45/8525/85AC2202a2b69081,800 times12002001000------1.93

3,221,470 VND

1 Piece(s) 5 Day(s) 55/10530/105AC2202a2b69081,800 times12002001000------1.93

4,171,995 VND

1 Piece(s) 5 Day(s) 60/13037/130AC2202a2b69081,200 times5001001000------2.4

5,015,908 VND

1 Piece(s) 5 Day(s) 75/15045/150AC2202a2b69081,200 times5001001000------2.4

6,764,520 VND

1 Piece(s) 4 Day(s) 90/18555/185AC2202a2b69081,200 times5001001000------5.4

7,571,985 VND

1 Piece(s) 5 Day(s) 132/22575/225AC2202a2b69081,200 times5001001000------5.4

19,184,841 VND

1 Piece(s) 5 Day(s) 147/26580/265AC2202a2b69081,200 times5001001000------9.2

20,794,132 VND

1 Piece(s) 5 Day(s) 200/400125/400AC2202a2b69081,200 times250501000------9.2

29,656,830 VND

1 Piece(s) 15 Day(s) 265/500147/500AC2202a2b69081,200 times250501000------22.4

32,364,290 VND

1 Piece(s) 5 Day(s) 330/630190/630AC2202a2b69081,200 times250501000------22.4

30,307,520 VND

1 Piece(s) 5 Day(s) 440/800220/800AC2202a2b69081,200 times250501000------22.4

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Magnetic Contactor for Machinery Operating Method Irreversible Number of Poles 3