(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EBH103C-50A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Ampere frame AF | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Over Current Trip Method | Instantaneous Trip Characteristics | Endurance life | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 50 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 |
Loading...Tải…
Rated Operating Voltage(V) | AC220/460 | rate sensitivity current(mA) | 100/200/500 | Mounting Method | Screw Fixing |
---|---|---|---|---|---|
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type | Protection function | Short Circuit, Overload, Instantaneous and Short Circuit Current |
Rated impulse voltage (Uimp)(kV) | 6 | Operating Time (Earth Leakage Circuit Break)(sec) | Within 0.1 |
Please check the type/dimensions/specifications of the part EBH103C-50A in the Earth Leakage Circuit Breaker EBH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EBH103C-50A trong chuỗi Earth Leakage Circuit Breaker EBH Series.
Part Number |
---|
EBH103C-20A |
EBH103C-30A |
EBH103C-40A |
EBH103C-60A |
EBH103C-75A |
EBH104C-100A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Ampere frame AF | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Over Current Trip Method | Instantaneous Trip Characteristics | Endurance life | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 20 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | ||
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 30 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | ||
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 40 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | ||
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 60 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | ||
4,415,415 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 3 | 75 | CE / CCC | 155 | 90 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | ||
5,067,134 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 100 | CE / CCC | 155 | 120 | 82 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 |