(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector | Others | Mounting Method | With DIN Rail | Supported equipment | Others |
---|---|---|---|---|---|
Dimension width(mm) | 59 | Rated Voltage | 12~24V DC | Rated Current | 2A |
Insulation resistance | 100 MΩ or more (500 VDC) | Withstand Voltage | AC500V 1min | Compliant Wire | AWG22-16(1.5㎟/MAX) |
Screw Torque | 0.8N/m(8Kgf/㎝) | Operating Ambient Temperature(°C) | -10 - 50 (with No Condensation) |
Please check the type/dimensions/specifications of the part JT-4P in the Branched Unit with JST SM Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JT-4P trong chuỗi Branched Unit with JST SM Connector.
Part Number |
---|
JT-4N |
JT-8N |
JT-8P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Dimension vertical (mm) | IO score | Common Polarity |
---|---|---|---|---|---|---|---|---|
454,959 VND | 1 Piece(s) | 8 Day(s) | 4 | 45 | 4 Point | NPN +com | ||
528,925 VND | 1 Piece(s) | 4 Day(s) | 8 | 73 | 8 Point | NPN +com | ||
516,597 VND | 1 Piece(s) | 8 Day(s) | 8 | 73 | 8 Point | PNP -com |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy