(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MC-08ND-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Dimension vertical (mm) | Dimension width (mm) | Mounting Connector Model | Cable side connector model | IO score | Common Polarity | Show action |
---|---|---|---|---|---|---|---|---|---|---|---|---|
587,960 VND | 1 Piece(s) | 8 Day(s) | 8 | 58 | 64 | HIF3BA-20PA-2.54DSA | HIF3BA-20D-2.54R | 8 Point | NPN +com | No lamp |
Loading...Tải…
Connector | Others | Mounting Method | With DIN Rail | Supported equipment | Others |
---|---|---|---|---|---|
Rated Voltage | 12~24V DC | Rated Current | 1A | Insulation resistance | 100 MΩ or more (500 VDC) |
Withstand Voltage | AC500V 1min | Compliant Wire | Terminal: 1.25 mm²/MAX, e-con: AWG26-AWG20 | Screw Torque | 0.8N/m(8Kgf/㎝) |
Operating Ambient Temperature(°C) | -10 - 50 (with No Condensation) |
Please check the type/dimensions/specifications of the part MC-08ND-3 in the Interface Branch Type Unit MC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MC-08ND-3 trong chuỗi Interface Branch Type Unit MC Series.
Part Number |
---|
MC-08NL-3 |
MC-08PD-3 |
MC-08PL-3 |
MC-16ND-3 |
MC-16NL-3 |
MC-16PD-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Dimension vertical (mm) | Dimension width (mm) | Mounting Connector Model | Cable side connector model | IO score | Common Polarity | Show action |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649,599 VND | 1 Piece(s) | 4 Day(s) | 8 | 58 | 64 | HIF3BA-20PA-2.54DSA | HIF3BA-20D-2.54R | 8 Point | NPN +com | With lamp | ||
587,960 VND | 1 Piece(s) | 8 Day(s) | 8 | 58 | 64 | HIF3BA-20PA-2.54DSA | HIF3BA-20D-2.54R | 8 Point | PNP -com | No lamp | ||
741,002 VND | 1 Piece(s) | 8 Day(s) | 8 | 58 | 64 | HIF3BA-20PA-2.54DSA | HIF3BA-20D-2.54R | 8 Point | PNP -com | With lamp | ||
733,932 VND | 1 Piece(s) | 8 Day(s) | 16 | 84 | 64 | HIF3BA-20PA-2.54DS | HIF3BA-20D-2.54R | 16 Point | NPN +com | No lamp | ||
786,935 VND | 1 Piece(s) | 8 Day(s) | 16 | 84 | 64 | HIF3BA-20PA-2.54DS | HIF3BA-20D-2.54R | 16 Point | NPN +com | With lamp | ||
733,932 VND | 1 Piece(s) | 8 Day(s) | 16 | 84 | 64 | HIF3BA-20PA-2.54DS | HIF3BA-20D-2.54R | 16 Point | PNP -com | No lamp |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy