(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector Shape | Rectangular | Connector series initials | J/K/L | J/K/L | Others |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Wire connection method | Soldering | Connection direction | Angle |
Type of Offering | Lock Angle Wafer | Pitch(mm) | 2.5 | Voltage rating(VAC max) | 250 |
Rated Current(A max) | 3 | Contact Resistance(mΩ max) | 30 | Insulation resistance(MΩ Min) | 1,000 |
Dielectric Withstand Voltage | 1,000VAC for 60 seconds | Housing material | Nylon66, UL94V Grade | Contact material | 0.64mm Square Brass Pin, Tin Plated |
Operating temperature(℃) | -40~+105 | Packaging Unit | Bag |
Please check the type/dimensions/specifications of the part LA0640-02 in the Nylon Connector (LA0640-N) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LA0640-02 trong chuỗi Nylon Connector (LA0640-N).
Part Number |
---|
LA0640-03 |
LA0640-04 |
LA0640-05 |
LA0640-06 |
LA0640-07 |
LA0640-08 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | A | B |
---|---|---|---|---|---|---|---|---|
406,904 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 3 | 5 | 7.5 | ||
428,477 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 4 | 7.5 | 10.0 | ||
450,051 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 5 | 10 | 12.5 | ||
471,624 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 6 | 12.5 | 15.0 | ||
493,197 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 7 | 15.5 | 17.5 | ||
511,689 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) | 8 | 17.5 | 20.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy