(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small economic counter that is easier to see and easier to use.
[Features]
·Compact economy counter with improved visibility and ease of use
· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits
·Series of backlit types with an emphasis on visibility
·With a key protect switch to prevent erroneous operation of the reset key
·In addition to the conventional light gray case color, a black type has been added to the series
· Front part compatible with NEMA4. The main body can be reused by replacing the battery
·Adopted finger protection structure compliant with VDE0106 Prat100
・ Obtained safety standards UL and CSA
·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant
H7E◯-N external appearance
Type | Standard Type | Type With Backlight | ||||
---|---|---|---|---|---|---|
Mounting Method | Embedded Mounting | |||||
Operation Method | Addition | |||||
Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | |||||
Recovery Method | External Reset / Manual Reset | |||||
Number Of Digits | 8 Digits | |||||
Count Input | Non-Voltage Input | Voltage Input | Free Voltage Input | Voltage Input | ||
4.5 to 30 V DC | 24 to 240 V AC / V DC | 4.5 to 30 V DC | ||||
Maximum Counting Speed | 30 Hz / 1 kHz | 20 Hz | 30 Hz / 1 kHz | |||
External Color | Light Gray | Format | ◎ Series H7EC-N *2 | ◎ Series H7EC-NV *2 | ◎ Series H7EC-NFV | ◎ Series H7EC-NV-H *3 |
Black | Format | ◎ Series H7EC-N-B *2 | ◎ Series H7EC-NV-B *2 | ◎ Series H7EC-NFV-B | ◎ Series H7EC-NV-BH *3 | |
Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34) |
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
Mounting Method | Embedded Mounting | ||||
---|---|---|---|---|---|
Operation Method | Addition | ||||
Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | ||||
Recovery Method | External Reset / Manual Reset | ||||
Number Of Digits | 7 digits | ||||
Time Display | 0.0 h to 999,999.9 h / 0.0 h to 3,999 d 23.9 h (switchable) | ||||
Timing Input | Non-Voltage Input | Voltage Input | Free Voltage Input | ||
4.5 to 30 V DC | 24 to 240 V AC / V DC *3 | ||||
External Color | Light Gray | Format | ◎ Series H7ET-N *2 | ◎ Series H7ET-NV *2 | ◎ Series H7ET-NFV *2 |
Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
Black | Format | ◎ Series H7ET-N-B *2 | ◎ Series H7ET-NV-B *2 | ◎ Series H7ET-NFV-B *2 | |
Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34), unit sticker |
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
Part Number |
---|
H7ER-NV1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Display Digits | Mounting Method | Panel cut dimensions | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,375,000 VND | 1 Piece(s) | 11 Day(s) | 5 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Tachometer | Voltage input/does not include backlight/includes reset key (standard) | - | 3-V lithium battery | - | Light gray (5Y7/1) | 1000.0s-1/10000min-1/1000.0min-1 |
Loading...Tải…
Type | Total counter | Display method | LCD | Count input (CH = N) | 1 |
---|---|---|---|---|---|
Output | NA | Prescale | NA | Representative Standard | CE / UL / CSA |
Computing Method | Addition | Protective Structure | IP66 |
Please check the type/dimensions/specifications of the part H7ER-NV1 in the H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần H7ER-NV1 trong chuỗi H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24).
Part Number |
---|
H7EC-NFV |
H7EC-NFV-B |
H7EC-NLP |
H7ET-N |
H7ET-N-B |
H7ET-N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Display Digits | Mounting Method | Panel cut dimensions | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,560,000 VND | 1 Piece(s) | 11 Day(s) | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0 to 99999999 | ||
1,205,000 VND | 1 Piece(s) | Same day | 8 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Black (N1.5) | 0 to 99999999 | ||
632,000 VND | 1 Piece(s) | 7 Day(s) or more | 8 digits | [Other] PCB | [Other] Other | 22.4 | 44.8 | 17.8 | Total counter | Non-voltage input/does not include backlight/does not include reset key/on-board | 30Hz | DC2.7 to 3.3 | External reset, power supply reset | Light gray (5Y7/1) | 0 to 99999999 | ||
1,269,600 VND | 1 Piece(s) | Same day | 7 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Time counter | Non-voltage input/does not include backlight/includes reset key (standard) | - | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0.0 h to 999999.9 h/0.0 h to 3999d23.9 h | ||
1,135,000 VND | 1 Piece(s) | 7 Day(s) or more | 7 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Time counter | - | - | 3-V lithium battery | External/manual reset | Black (N1.5) | 0.0 h to 999999.9 h/0.0 h to 3999d23.9 h | ||
1,214,000 VND | 1 Piece(s) | 7 Day(s) or more | 7 digits | Panel | [Other] 45x22.2 | 24 | 48 | 48.5 | Time counter | Non-voltage input/does not include backlight/includes reset key (standard) | - | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0 s–999 h 59 min 59 s/0.0min–9999 h 59.9 min |