(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Small general purpose power switching relay for industrial use.
[Features]
·A high-capacity version of Type MY, which is available in a wide variety of types including ones with operation indicator lights, surge absorbing elements, etc.
· The contact structure is 1C, 2C, 3C and 4C.
· The standard product is compliant with international UL, CSA, and SEV standards and the Product Safety of Electrical Appliances and Materials Act of Japan.
· Equipped with an arc barrier for arc interruption. Withstand voltages up to 2,000 V.
· New built-in diode and built-in CR circuit models are now available as part of the product series. The lineup also includes the types that are compliant with the international LR and VDE standards.
[Applications]
·Various control equipment at production sites where high reliability is required.
· Used not only for electric, water, gas and other control systems, but also for most types of electrical machinery and equipment.
LY
Product Features
Type | Standard Type, Built-In Operation Indicator Type, Built-In CR Circuit Type, Built-In Diode Type | Twin-Contact Type | |
---|---|---|---|
Contact Resistance *1 | 50 mΩ max. | ||
Operating Time *2 | 25 ms max. | ||
Recovery Time *2 | 25 ms max. | ||
Maximum Switching Frequency | Mechanical | 18,000 operations/hr | |
Rated Load | 1,800 operations/hr | ||
Insulation Resistance *3 | 100 MΩ min. | ||
Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min | |
Between Contacts of Different Polarity | |||
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | ||
Vibration | Durability | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | |
Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude) | ||
Shock | Durability | 1,000 m/s2 | |
Malfunction | 200 m/s2 | ||
Durability | Mechanical | Minimum of 50,000,000 operations for AC Minimum of 100,000,000 operations for DC (switching frequency 18,000 operations/hr) | |
Electrical *4 | 1, 3 and 4 poles: 200,000 operations min. 2 poles: 500,000 operations min. (switching frequency 1,800 operations/hr under rated load) | 2 poles: 500,000 operations min. (switching frequency 1,800 operations/hr under rated load) | |
Failure Rate (P Level) (Reference Value) *5 | 5 V DC 100 mA | 5 V DC 10 mA | |
Weight | 1 and 2 poles approx. 40 g, 3 poles approx. 50 g, 4 poles approx. 70 g |
Note: The values given above are initial values.
Part Number |
---|
LY2F-D DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Upper Case Surface Mounting | Contact mechanism | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
301,018 VND | 1 Piece(s) | 6 Day(s) or more | Power | 2c | NA | Socket / plug-in | - | - | - | UL / TUV / CSA | 35.5 | 22.5 | 44 | Built-in diode | NA | No | ○ | Single | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part LY2F-D DC24 in the LY Bi-Power Relay series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LY2F-D DC24 trong chuỗi LY Bi-Power Relay.
Part Number |
---|
LY1 DC24 |
LY1-0 DC24 |
LY1-D DC12 |
LY2F-L AC100/110 |
LY2F-T2 AC100/110 |
LY2F-T2 DC24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Operation Indicator Lamp | Latching Relay | Upper Case Surface Mounting | Contact mechanism | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178,530 VND | 1 Piece(s) | Same day | Power | 1c | NA | Socket / plug-in | 15 | 24 | - | UL / TUV / CSA | 36 | 21.5 | 28 | Standard Type | NA | NA | × | Single | Solder Terminal Dual Use | ||
247,700 VND | 1 Piece(s) | Same day | Power | 1c | NA | For Circuit Boards | 15 | 24 | - | UL / TUV / CSA | 36 | 21.5 | 28 | Standard Type | NA | NA | × | Single | - | ||
275,983 VND | 1 Piece(s) | Same day | Power | 1c | NA | Socket / plug-in | 15 | - | - | UL / TUV / CSA | - | - | 28 | Built-in diode type | NA | NA | × | Single | Solder terminal applicable | ||
277,513 VND | 1 Piece(s) | Same day | Power | 2c | NA | Socket / plug-in | - | - | 100/110 | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard type | NA | NA | ○ | Single | - | ||
415,365 VND | 1 Piece(s) | Same day | Power | 2c | NA | Socket / plug-in | - | - | 100/110 | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard type | NA | NA | ○ | Single | - | ||
412,973 VND | 1 Piece(s) | Same day | Power | 2c | NA | Socket / plug-in | - | - | - | UL / TUV / CSA | 35.5 | 22.5 | 44 | Standard type | NA | No | ○ | Single | - |