(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
CYR enclosures are used in installations that require a round cable path for computer or PLC data signals, such as control cabinets, to ensure good cable connectivity.
The enclosure consists of two parts and comes with a hermetic seal that maintains the degree of protection.
In addition, the structure makes it easy to fix cables.
CYR 16.3 and 24.4 can be used with two-lever bulkhead housings CHI 16-K and CHI 24 respectively.
The protection class guarantees IP54.
Supplementary description: It is ideal for installing equipment that requires a round cable path for computer or PLC data signals, such as a control panel.
Loading...Tải…
Connector Shape | Square shape | Connector series initials | A/B/C | Protection function (environmentally resistant) | Available |
---|---|---|---|---|---|
Part names | Cable housing hood | Details | With 4 pegs | Note | Compatible cables φ 5 to 13.5 mm |