(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-Touch Lock D-Sub Hood

One-Touch Lock D-Sub Hood
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      149,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-touch attachment and detachment of the Dsub connector will be possible. Can be installed freely using 3 connection accessories (locking bolts).

 
Part Number
104-09-0M-001
104-15-0M-001
104-25-0M-001
104-37-0M-001
104-50-0M-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Of Pins Cable output

149,783 VND

1 Piece(s) 4 Day(s) or more 92

157,893 VND

1 Piece(s) 4 Day(s) or more 152

166,195 VND

1 Piece(s) 4 Day(s) or more 253

226,518 VND

1 Piece(s) 4 Day(s) or more 373

262,418 VND

1 Piece(s) 4 Day(s) or more 503

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Number Number 104
Connection direction Straight Representative Standard UL