(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Glass Tube Series Fuse B - Cartridge【2-100 Pieces Per Package】

Glass Tube Series Fuse B - Cartridge
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      41,901VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Glass tube fuse with a great track record in Japan. PSE standard supported product. This product comes in packs of 100 that are convenient for in-house stock.

Features

●When over current or short-circuit current flows, it is the simplest, inexpensive and widely used that protects the equipment.

Specification

●Rated Voltage(V):AC250
●Size(mm):6.4 x 30
●Q'ty Per Bag(piece):2
●SPQ(bag):10
Part Number
FGBO-125V-1A-PBF
FGBO-125V-2A-PBF
FGBO-125V-3A-PBF
FGBO-125V-10A-PBF
FGBO-250V-0.1A-PBF
FGBO-250V-0.2A-PBF
FGBO-250V-0.4A-PBF
FGBO-250V-0.6A-PBF
FGBO-250V-0.7A-PBF
FGBO-250V-1A-2P-PBF
FGBO-250V-2A-2P-PBFSALE
FGBO-250V-3A-2P-PBF
FGBO-250V-5A-2P-PBF
FGBO-250V-10A-2P-PBF
FGBO-250V-12A-PBF
FGBO-250V-15A-2P-PBF
FGBO-A-125V-0.5A-PBF
FGBO-A-125V-15A-PBF
FGBO-A-250V-0.5A-PBF
FGBO-A-250V-1A-PBF
FGBO-A-250V-2A-PBF
FGBO-A-250V-3A-PBF
FGBO-A-250V-4A-PBF
FGBO-A-250V-5A-PBF
FGBO-A-250V-10A-PBF
FGBO-A-250V-15A-PBF
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSRated Voltage
(V)
Rated Current
(A)
Representative Standard JAN Code Trusco Code

422,182 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more -1251PSE--

422,182 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more -1252PSE--

422,182 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more -1253PSE--

536,060 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1012510PSE--

1,181,560 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102500.1---

1,181,560 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 102500.2---

1,071,828 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102500.4---

1,071,828 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102500.6---

1,071,828 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102500.7---

41,901 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -2501PSE4582262760091470-1836

41,901 VND

28,074 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -2502PSE4582262760114470-1844

41,901 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -2503PSE4582262760121470-1852

42,294 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -2505PSE4582262760145470-1861

47,015 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -25010PSE4582262760183470-1810

997,090 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1025012PSE--

48,589 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day -25015PSE4582262760190470-1828

556,126 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 101250.5---

808,910 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1012515PSE--

926,745 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102500.5---

651,928 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102501PSE--

651,928 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102502PSE--

651,928 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102503PSE--

699,138 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102504PSE--

691,075 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 102505PSE--

808,910 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1025010PSE--

997,090 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 1025015PSE--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Fusing property B Type Lead Wire NA Fuse size φ 6.4 × 30 mm
Temperature increase 115% 100°C or below electrification: 130% fusing: 160% within 60 minutes 200% within 2 minutes