(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This convenient tool can cut and strip almost any wire without the need for troublesome adjustments using the included automatic adjustment function. Reliable European brand.
Part Number |
---|
4320-0612 |
4320-0613 |
4320-0614 |
4320-0615 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Description |
---|---|---|---|---|---|
1,260,185 VND | 1 Piece(s) | 4 Day(s) or more | EMBLA and straight blade cassette | ||
1,346,545 VND | 1 Piece(s) | 4 Day(s) or more | EMBLA and V blade cassette | ||
444,782 VND | 1 Piece(s) | 4 Day(s) or more | Straight blade cassette only | ||
652,518 VND | 1 Piece(s) | 4 Day(s) or more | V blade cassette only |
Loading...Tải…
Features | Easy and convenient with automatic adjustment function |