(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Acro's category 6 flat LAN flat cable. 8-pole 8-core, gray
Part Number |
---|
ALT03GFS |
ALT05GFS |
ALT10GFS |
ALT15GFS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length: Fixed |
---|---|---|---|---|---|---|
180,550 VND | 1 Piece(s) | Same day | 10 | 3.0 to 4.9 | ||
271,328 VND | 1 Piece(s) | Same day | 10 | 5.0 to 6.9 | ||
364,170 VND | 1 Piece(s) | Same day | - | 10.0 to 19.9 | ||
475,378 VND | 1 Piece(s) | Same day | - | 10.0 to 19.9 |
Loading...Tải…
Category | CAT6 | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Cable Conductor | Stranded Wire | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | Flat Cable | Color | Gray | Length | Fixed |
Sheath Material | PVC | UL | Cable Incompatible / Connector Incompatible | PoE (Power Supply) | Non-Compatible |
CN1 | 8-pole 8-core | CN2 | 8-pole 8-core | Cable Type | Flat |
Representative Standard | PSE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy