(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Short Bar (with coating)

Short Bar (with coating)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      64,993VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shorting bar for UK series 15, 25, 35.
[Features]
· A shorting part between terminals.
· It can be used safely because the conductive part is not exposed after installation on the terminal block due to the vinyl chloride coating.
[Application]
It is ideal for taking over the common line when connecting sensors.

Part Number
KTM-2YC
KTM-3YC
KTM-4YC
KTM-6YC
KTM-8YC
KTM-10YC
UK25-2YC
UK25-3YC
UK25-4YC
UK25-6YC
UK25-10YC
UK35-2YC
UK35-3YC
UK35-4YC
UK35-6YC
UK35-10YC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Connections
(Piece)
Applicable series Pitch
(mm)

64,993 VND

3 Piece(s) 4 Day(s) or more 2KTT15 / KTM8.0

66,986 VND

3 Piece(s) 4 Day(s) or more 3KTT15 / KTM8.0

72,961 VND

2 Piece(s) 4 Day(s) or more 4KTT15 / KTM8.0

78,940 VND

2 Piece(s) 4 Day(s) or more 6KTT15 / KTM8.0

84,915 VND

2 Piece(s) 4 Day(s) or more 8KTT15 / KTM8.0

92,883 VND

2 Piece(s) 6 Day(s) or more 10KTT15 / KTM8.0

67,783 VND

3 Piece(s) 4 Day(s) or more 2UK25 / UK225 / UKT22510.3

69,775 VND

3 Piece(s) 4 Day(s) or more 3UK25 / UK225 / UKT22510.3

84,736 VND

2 Piece(s) 4 Day(s) or more 4UK25 / UK225 / UKT22510.3

75,353 VND

2 Piece(s) 4 Day(s) or more 6UK25 / UK225 / UKT22510.3

82,126 VND

2 Piece(s) 4 Day(s) or more 10UK25 / UK225 / UKT22510.3

68,978 VND

3 Piece(s) 4 Day(s) or more 2UK25 / UK225 / UKT22511.3

72,961 VND

2 Piece(s) 4 Day(s) or more 3UK35 / UK235 / UKT23511.3

97,484 VND

2 Piece(s) 4 Day(s) or more 4UK35 / UK235 / UKT23511.3

83,718 VND

2 Piece(s) 4 Day(s) or more 6UK35 / UK235 / UKT23511.3

112,482 VND

2 Piece(s) 4 Day(s) or more 10UK35 / UK235 / UKT23511.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shorting bar shape Y Type Insulation body color Black