(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Cable for connecting standard HDMI devices and devices with a DVI interface.
Part Number |
---|
KM-HD21-10K |
KM-HD21-15K |
KM-HD21-20 |
KM-HD21-20K |
KM-HD21-30K |
KM-HD21-50 |
KM-HD21-50K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) | Color | Finished outer diameter (mm) | Cable standard | Features |
---|---|---|---|---|---|---|---|---|---|
895,143 VND | 1 Piece(s) | 6 Day(s) or more | 1 | Black/White | 5.5 | UL20276 | Regular Type | ||
1,056,500 VND | 1 Piece(s) | 6 Day(s) or more | 1.5 | Black/White | 5.5 | UL20276 | Regular Type | ||
1,134,481 VND | 1 Piece(s) | 6 Day(s) or more | 2 | Black | 6.2 | UL20855 | Eco-type | ||
1,069,761 VND | 1 Piece(s) | 6 Day(s) or more | 2 | Black/White | 5.5 | UL20276 | Regular Type | ||
1,220,841 VND | 1 Piece(s) | 6 Day(s) or more | 3 | Black/White | 5.5 | UL20276 | Regular Type | ||
1,652,837 VND | 1 Piece(s) | 6 Day(s) or more | 5 | Black | 6.8 | UL20855 | Eco-type | ||
1,544,838 VND | 1 Piece(s) | 6 Day(s) or more | 5 | Black/White | 6 | UL20276 | Regular Type |
Loading...Tải…
Type | Cable | Connector type CN1 | HDMI A male | Connector type CN2 | DVI-D male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight |