(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.
Part Number |
---|
CE01-6A28-21SC-DO-BSS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Product Category | Insert number | Gasket | Shell Size | Shell (material/treatment) | Features | Allowable voltage: Notice | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,881,698 VND | 1 Piece(s) | 7 Day(s) or more | - | Female (socket) | 37 | Cable to cable | 13 | 500/700 | Straight Plug | 28-21 | NA | 28 | Aluminum alloy/zinc plating (trivalent chromate treatment) | With straight back shell | AC500V(r.m.s) / DC700V | CE01-2A28-21PC-DOS [Box receptacle] | CE01-2A28-21PC-DO [Box receptacle] | CE01-1A28-21PC-DO-BSS [Cable receptacle] | CE01-1A28-21PC-DO [Cable receptacle] |
Loading...Tải…
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CE01 |
---|---|---|---|---|---|
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | IP67 |
Representative Standard | UL / CUL | Locking Method | Bayonet | Key change location | Normal position |
Contact (material/treatment) | Copper alloy/silver plated | Color | Black | Contact Note | Sold Separately |
Other standards (JIS) | ○ |