(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

3MTM Standard Socket/Header, V Low-Profile Header, Straight Type (Part Number)

3M<sup>TM</sup> Standard Socket/Header, V Low-Profile Header, Straight Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A V-type, low-profile, straight header is available in 12 varieties of pin combinations from 10 to 64 poles.
▪ A 4-sided mold is used to protect the contacts, and prevent reverse insertion of the socket connectors.
· Board-to-board connection is feasible when combined with a board mount socket.

 
Part Number
7610-6002 BL
7610-6002 PL
7614-6002 BL
7614-6002 PL
7616-6002 BL
7616-6002 PL
7620-6002 BL
7620-6002 PL
7626-6002 BL
7626-6002 PL
7630-6002 BL
7634-6002 BL
7634-6002 PL
7640-6002 BL
7640-6002 PL
7650-6002 BL
7650-6002 PL
7660-6002 PL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber Of Pins Dimension length
(mm)
Contact plating specification (other than contact area/touching area) Note 1

46,923 VND

3 Piece(s) 4 Day(s) or more -1020Other: Nickel plating / Solder portion: Gold flash platingNo groove for incorrect insertion prevention keys

58,080 VND

2 Piece(s) 4 Day(s) or more 101020Other: Gold flash platingNo groove for incorrect insertion prevention keys

55,290 VND

4 Piece(s) 4 Day(s) or more -1425Other: Nickel plating / Solder portion: Gold flash platingThere is one groove for an incorrect insertion prevention key.

64,056 VND

2 Piece(s) 4 Day(s) or more 101425Other: Gold flash platingThere is one groove for an incorrect insertion prevention key.

57,281 VND

2 Piece(s) 4 Day(s) or more -1627.6Other: Nickel plating / Solder portion: Gold flash plating-

75,146 VND

2 Piece(s) 4 Day(s) or more 101627.6Other: Gold flash plating-

58,080 VND

2 Piece(s) 4 Day(s) or more -2032.7Other: Nickel plating / Solder portion: Gold flash plating-

64,453 VND

2 Piece(s) 4 Day(s) or more 102032.7Other: Gold flash plating-

62,063 VND

2 Piece(s) 4 Day(s) or more -2640.3Other: Nickel plating / Solder portion: Gold flash plating-

77,203 VND

2 Piece(s) 4 Day(s) or more 102640.3Other: Gold flash plating-

71,123 VND

1 Piece(s) 6 Day(s) or more -3045.4Other: Nickel plating / Solder portion: Gold flash plating-

77,203 VND

2 Piece(s) 4 Day(s) or more -3450.4Other: Nickel plating / Solder portion: Gold flash plating-

86,359 VND

2 Piece(s) 4 Day(s) or more 103450.4Other: Gold flash plating-

79,090 VND

1 Piece(s) 6 Day(s) or more -4058.1Other: Nickel plating / Solder portion: Gold flash plating-

104,851 VND

1 Piece(s) 4 Day(s) or more 104058.1Other: Gold flash plating-

74,016 VND

2 Piece(s) 4 Day(s) or more -5070.8Other: Nickel plating / Solder portion: Gold flash plating-

117,441 VND

1 Piece(s) 4 Day(s) or more 105070.8Other: Gold flash plating-

134,359 VND

1 Piece(s) 4 Day(s) or more 106083.5Other: Gold flash plating-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Number Number 7
Applicable pin/contact Male (plug) Application Board-to-Board Allowable Current(A) 1
Allowable Voltage(V) AC250/DC300 Connection direction Straight Conforming accessories Key for Preventing Incorrect Insertion
Conforming circuit board thickness(mm) 1.6 Contact material/treatment Copper alloy/nickel substrate, gold plating Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher