(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MRT / MRX / MRY Type Rotary Switch

MRT / MRX / MRY Type Rotary Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      422,132VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small rotary switch with angled operation.

[Features]
■ High contact reliability (MRX type)
· Slide-contact connector cleans itself for high contact reliability.
■ Shuts out flux intrusion (MRX, MRY type).
· Insert molding on terminals prevents flux intrusion and connector rattle, further improving contact stability.
■ Small-size, high current capacity (MRY type)
· The center of the saucer-shaped movable contact is the fulcrum for a seesaw, tilting and rotating the contact for fixed contact with the fixed contacts (rotary seesaw-type). This results in ultra-small size and high current capacity.
■ Large switching angle (MRT type)
· The switching angle is 120° on the ON-ON and 60° on the ONOFF-ON type, offering large angles and clear switch positions in a very small size.
■ Switch method
· MRT, MRX, MRY: non-shorting.

Part Number
MRX-108
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

422,132 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary switch Shape Round Mounting Hole φ 6.2
Illumination NA With key NA Terminal shape Solder terminal
Dimension vertical(mm) 14 Dimension width(mm) 14 Dimension depth(mm) 53
Variation Ultra small type Operating part shape Shaft Type Function Operation 2 to 8 contact
Number of Circuits 1 circuit Rated 2A 125V AC/1A 30V DC Standard/Certified Product ×
Special notes NA

Please check the type/dimensions/specifications of the part MRX-108 in the MRT / MRX / MRY Type Rotary Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRX-108 trong chuỗi MRT / MRX / MRY Type Rotary Switch.