(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Waterproof Short-Body Illuminated, YB Series (Part Number)

Waterproof Short-Body Illuminated, YB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      300,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IEC60529 IP65 compliant panel-sealed types included in this line of short-bodied illuminated push button switches

Part Number
YB-15RKG4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Sales Operation Rated Number of Poles Function Operation Panel mounting system Contact part specifications Illumination element type Illumination element rated Illumination element color Plate color

308,488 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c32.6NA24Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø16 Type Illumination push-button Terminal shape Solder terminal/tab terminal
Guard included NA Dimension vertical(mm) 18 Filter color NA
Main Unit Color Black Note If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals (receptacle with a compatible tab plate thickness of 0.5 mm).

Please check the type/dimensions/specifications of the part YB-15RKG4 in the Waterproof Short-Body Illuminated, YB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần YB-15RKG4 trong chuỗi Waterproof Short-Body Illuminated, YB Series.

Products like this...

Part Number
YB-15SKS1
YB-15WCKG4
YB-15WRKG4
YB-16MKG4-41MDMS
YB-16SKS1
YB-16SKS1-59WEBS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Sales Operation Rated Number of Poles Function Operation Panel mounting system Contact part specifications Illumination element type Illumination element rated Illumination element color Plate color

300,763 VND

1 Piece(s) 6 Day(s) or more SquareMomentary-1c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-(ON)Screw mount typeSilver ContactNANANANA

347,113 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1c29.6[Available] IP6518Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

347,113 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c32.6[Available] IP6524Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

476,507 VND

1 Piece(s) 12 Day(s) or more Round[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product0.4VA MAX. 28V MAX.Single Pole Double ThrowON-ONSnap-in typeGold Plated ContactUltra-high brightness LED (level 1)5V resistor built-inGreenGreen

320,075 VND

1 Piece(s) 6 Day(s) or more Square[Alternate] Lock type-1c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

486,833 VND

1 Piece(s) 4 Day(s) or more Square[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactUltra-high brightness LED (level 2)No resistanceWhiteMilk White