(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NJW Series Cap

NJW Series Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      132,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A NJW series cap
[Plug cap (PCa)]
-A cap used for plugs, which is used to protect the contacts when not connected to receptacles and adapter.
[Receptacle cap (RCa)]
-A cap used for receptacles, which is used to protect the contacts when not connected to to plug.
[Adapter cap (AdCa)]
-A cap used for adapters, which is used to protect the contacts when not connected to plug.
-RCa can also be used when using for a flanged adapter.

Product specifications

Dimensional drawing of NJW-16-RCa

Dimensional drawing of NJW-16-RCa

Dimensional drawing of NJW-16-PCa

Dimensional drawing of NJW-16-PCa

Dimensional drawing of NJW-16-AdCa

Dimensional drawing of NJW-16-AdCa

  • *For other types and part numbers, please refer to the catalog.

Development story

 

Origin of the series name
NJW stands for NanaboshiJISWaterproof.

Part Number
NJW-16-ADCA
NJW-16-PCA
NJW-16-RCA
NJW-16-RCAL70
NJW-16-RCAL70(ROHS2.0)
NJW-20-ADCA
NJW-20-PCA
NJW-20-RCA
NJW-20-RCAL70
NJW-20-RCAL70(ROHS2.0)
NJW-24-ADCA
NJW-24-PCA
NJW-24-RCA
NJW-24-RCAL70
NJW-24-RCAL70(ROHS2.0)
NJW-28-ADCA
NJW-28-PCA
NJW-28-RCA
NJW-28-RCAL70
NJW-32-ADCA
NJW-32-PCA
NJW-32-PCA(ROHS2.0)
NJW-32-RCA
NJW-32-RCA(ROHS2.0)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShell Size
(φ)
Supported connector shapes Chain/rope length
(mm)
Trusco code

134,191 VND

1 Piece(s) 4 Day(s) or more 1016Adapter160-

244,153 VND

1 Piece(s) 4 Day(s) or more 1016Plug160788-6870

134,191 VND

1 Piece(s) 4 Day(s) or more 1016Receptacle150788-6888

132,263 VND

1 Piece(s) 4 Day(s) or more -16Receptacle70-

230,500 VND

1 Piece(s) 4 Day(s) or more -----

148,533 VND

1 Piece(s) 4 Day(s) or more 1020Adapter160806-9075

270,450 VND

1 Piece(s) 4 Day(s) or more 1020Plug160806-9076

148,533 VND

1 Piece(s) 4 Day(s) or more 1020Receptacle150806-9077

146,605 VND

1 Piece(s) Same day -20Receptacle70806-9078

256,500 VND

1 Piece(s) 4 Day(s) or more -----

199,133 VND

1 Piece(s) 4 Day(s) or more 1024Adapter165-

402,016 VND

1 Piece(s) 4 Day(s) or more -24Plug165-

199,133 VND

1 Piece(s) 4 Day(s) or more 1024Receptacle150-

193,178 VND

1 Piece(s) 4 Day(s) or more -24Receptacle70-

348,250 VND

1 Piece(s) 4 Day(s) or more -----

246,543 VND

1 Piece(s) 4 Day(s) or more -28Adapter165-

438,978 VND

1 Piece(s) 4 Day(s) or more -28Plug165-

236,683 VND

1 Piece(s) 4 Day(s) or more -28Receptacle150-

243,245 VND

1 Piece(s) 4 Day(s) or more -28Receptacle70-

269,340 VND

1 Piece(s) 4 Day(s) or more -32Adapter180-

473,301 VND

1 Piece(s) 4 Day(s) or more -32Plug180-

726,750 VND

1 Piece(s) 4 Day(s) or more -----

270,410 VND

1 Piece(s) Same day -32Receptacle80-

467,500 VND

1 Piece(s) 4 Day(s) or more -----

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Applicable Series NJW