(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Low-Voltage Circuit Breakers MCCB (Molded Case Circuit Breakers) Ultra-current limiting class NF-UV series from Mitsubishi electric. - The molded case circuit breaker (MCCB) opens and closes a low voltage circuit and breaks the fault current (an overload current or short circuit current) automatically, to protect the wirings/conductors of the circuit. - Rated ambient temperature 40°C. - Rate insulation voltage is 690 A. - Number of poles is up to 4. - Rated current can be select up to 250 A.
Part Number |
---|
NF125-UV 2P 20A |
NF125-UV 3P 15A |
NF125-UV 3P 30A |
NF125-UV 4P 30A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|
9,986,250 VND | 1 Piece(s) | Quote | 2 | 20 | 90 | ||
13,697,500 VND | 1 Piece(s) | Quote | 3 | 15 | 90 | ||
13,697,500 VND | 1 Piece(s) | Quote | 3 | 30 | 90 | ||
18,041,250 VND | 1 Piece(s) | Quote | 4 | 30 | 120 |
Loading...Tải…
Ampere frame | 100AF | Rated block capacity AC 200 V(kA) | 200 | Rated block capacity AC 400 V(kA) | 200 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Connection Method | Surface type | Representative Standard | PSE / CE |
Dimension height(mm) | 191 | Dimension depth(mm) | 90 | Format | Super current-limiting breaker |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy