(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BTBH Series Fixed Terminal Block

BTBH Series Fixed Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      115,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sturdy fixed type terminal block with between 2 and 30 poles.
· Touch down types for less wiring work are also available.
· Self-up (BTB series) and touch down types (BTBH series) also available.
· Made using high flame retardancy UL certified resin (UL94V-0).
· Also boasts excellent impact/shock resistance.
· Has a structure for fitting between units. All poles are sturdy structures which are fixed using two bolts.
· The mark sheet is a wide size with a width of 9.5 mm.
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· A UL and CSA certified product. Conforms to EN standards (TUV certified).

 
Part Number
BTBH15C2
BTBH15C4
BTBH15C5
BTBH15C8
BTBH15C20
BTBH15LC4
BTBH15LC8
BTBH15LC15
BTBH30C3
BTBH30C6
BTBH30C12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Terminal width
(mm)
Rated conforming wire (stranded wire)
(mm2)

115,418 VND

1 Piece(s) Same day 2M316108.56.71.25(2max)

142,842 VND

1 Piece(s) 6 Day(s) or more 4M316108.56.71.25(2max)

215,891 VND

1 Piece(s) 6 Day(s) or more 5M316108.56.71.25(2max)

205,800 VND

1 Piece(s) 6 Day(s) or more 8M316108.56.71.25(2max)

443,778 VND

1 Piece(s) 6 Day(s) or more 20M316108.56.71.25(2max)

142,842 VND

1 Piece(s) 6 Day(s) or more 4M3.5211510.58.52

205,800 VND

1 Piece(s) 6 Day(s) or more 8M3.5211510.58.52

367,687 VND

1 Piece(s) 6 Day(s) or more 15M3.5211510.58.52

154,815 VND

1 Piece(s) 6 Day(s) or more 3M44030129.65.5

221,251 VND

1 Piece(s) Same day 6M44030129.65.5

360,300 VND

1 Piece(s) 6 Day(s) or more 12M44030129.65.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Specifications Touch-down type Cover (accessory) Included
Nameplate (included) Included Passage Applicable Terminal Cover Detachable
UL Standard CSA standard TÜV standard