(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSERVO-J2-Super Series Amplifier-to-Amplifier Cable

MELSERVO-J2-Super Series Amplifier-to-Amplifier Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,198,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MELSERVO-J2-Super Series amplifier-to-amplifier cable.
[Features]
・ Amplifier Connector-Relay Card, CC-Link I/F, Controller/Converter Connector
・ It is dedicated for Mitsubishi Electric AC servo

Inter-Amplifier Cable MR-J2HBUS05M Specifications

Product NameRelay Terminal Block Cable (for PS7DW-20V14B-F)
Type NameMR-J2HBUS05M
Length0.5 m
ApplicationsFor connection of MR-J4-GF_/GF_-RJ, MR-J4-B_/B_-RJ/B_-RJ010, MR-J4-DUB_/DUB_-RJ, MR-D01,
PS7DW-20V14B-F (made by Toho Technology Corp.)
For MR-J3-B (CN3) / for MR-J3-DUB (CN3) / for MR-J3-D01 (CN20)
Part Number
MR-J2HBUS05M
MR-J2HBUS1M
MR-TBNATBL05M
MR-TBNATBL1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Note Number of Bends Before Breaking IP Compatible Model

4,760,000 VND

1 Piece(s) Quote 0.5Connector for amplifier- relay card, CC-ling I/F, connector for controller, connector for converter--MR-J5-_G(-RJ), PS7DW-20V14B-F

4,980,000 VND

1 Piece(s) Quote 1-High flex life productIP67MR-J5-_G(-RJ), PS7DW-20V14B-F

1,198,750 VND

1 Piece(s) Quote 0.5-High flex life productIP67MR-J5W2-_G/MR-J5W3-_G,MR-TB26A

1,646,250 VND

1 Piece(s) Quote 1-High flex life productIP67MR-J5W2-_G/MR-J5W3-_G,MR-TB26A

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Supported equipment Servo Compatible Series J4/J3/JN