(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulok push mount tie onset fir tree mount【50-100 Pieces Per Package】

Insulok push mount tie onset fir tree mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      479,711VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It supports a wide range of plate thickness with a single piece, contributing to a reduction in the number of parts.
[Features]
・ Fir tree mount shape that supports a wide range of plate thickness contributes to reducing the number of parts
・ It is an onset type that can fix wiring directly above the mounting hole when inserting and fixing it in the panel hole
・ REL30SDP6 is suitable for bundling cables with soft coating due to outside serration
・ It is designed to make the uncut portion of the cable tie fit inside the head when tightening and cutting with a cable tie tool, leaving no cut-off piece for greater safety (OS170)

Part Number
OS170-FT7
OS170-FT7-HS
REL30SDP6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth
(mm)
Width
(mm)
Color Number with packs
(piece)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Dimension B
(mm)

479,711 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 105.35.3Black100 pcs.1.6 to 3085NA1476.8 to 7.24.515.5

605,400 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more -5.35.3Light Green100 pcs.1.6 to 30110Heat Resistant1476.8 to 7.24.5-

565,371 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

4 Day(s) or more 105.05Black50 pcs.1.5 to 3185NA1356.3 to 7.17-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Nylon Overall Length(mm) 170 Overall Length(mm) 170
Material Nylon 66 Operating Temperature Range (Min)(°C) -40 Flame retardant grade (main raw materials) UL94V-2
Special Function/Application Bush mount